ADE7755: Single Phase Energy Metering IC with Synchronized Pulse Output
The ADE7755 is an accurate electrical energy measurement IC intended for use in single-phase distribution systems. It provides instantaneous and average real power based on line current and voltage. ...More
You may notice that Evaluation Tools, Application Notes and other supporting documents may refer to the AD7755. This material is still applicable to the ADE7755 because of the similarity between the two products.
ADE7755: Single Phase Energy Metering IC with Synchronized Pulse Output
Product Description
The ADE7755 is an accurate electrical energy measurement IC intended for use in single-phase distribution systems. It provides instantaneous and average real power based on line current and voltage. The part specifications surpass the accuracy requirements as stated in the IEC61036 standard. The only analog circuitry used in the ADE7755 is in the ADCs and reference circuit. All other signal processing (e.g., multiplication and filtering) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time.
The current channel has a high gain mode for interfacing to low value shunt resistances without losing dynamic range. Gain calibration between channels is adjusted external to this device. The ADE7755 is available in SSOP packages. The low frequency (F1/F2) and high frequency (CF) outputs are synchronized under all load conditions.
NOTE: For reduced BOM cost, investigate the ADE7757 which includes an integrated oscillator.
- Data Sheet Rev 0, 05/2002 (pdf 331kB)
- (About Data Sheets)
Features
- Exceeds IEC61036 With Less Than 0.1% Active Energy Error Over Dynamic Range of 500:1 at 25ºC
- Pulse Output for Direct Interface to Stepper Motor Counter
- Additional High Frequency Pulse Output for Fast Calibration
- On-chip Voltage Reference (2.4 V)
- Low Power
Diagram
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADE7755
Single Phase Energy Metering IC with Synchronized Pulse Output
Functional Block Diagram for ADE7755
ADE7518 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
| Part# | Meter Type | Measurement Parameters | Current Sensor Interface | On-Chip MCU | Output Interface | Anti-Tamper Support | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| ADE5166 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.29 |
| ADE5169 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.49 |
| ADE5566 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.17 |
| ADE5569 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.41 |
| ADE7116 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.48 |
| ADE7156 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.56 |
| ADE7166 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.84 |
| ADE7169 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.22 |
| ADE7518 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | - | 64-Lead LQFP | $2.69 |
| ADE7566 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $2.73 |
| ADE7569 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.14 |
| ADE7751 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | Current Fault | 24-Lead SSOP | $1.64 |
| ADE7752A | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.35 |
| ADE7752B | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.35 |
| ADE7753 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $2.05 |
| ADE7754 | Polyphase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | - | Pulsed, SPI | - | 24-Lead SOIC | $5.06 |
| ADE7755 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead PDIP, 24-Lead SSOP | $1.55 |
| ADE7757A | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7758 | Polyphase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 24-Lead SOIC | $6.73 |
| ADE7759 | Single Phase | Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $1.83 |
| ADE7761B | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | Current Fault, Missing Neutral | 20-Lead SSOP | $1.32 |
| ADE7762 | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.47 |
| ADE7763 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $1.61 |
| ADE7768 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7769 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7854 | Polyphase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | HSDC, I2C, Pulsed, SPI | - | 40-Lead LFCSP | - |
| ADE7878 | Polyphase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | HSDC, I2C, Pulsed, SPI | - | 40-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADE7755 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE7755ARS | Last Time Buy | 24 ld SSOP | 24 | Ind | $1.70 | 07/10/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADE7755ARSRL | Last Time Buy | 24 ld SSOP | 24 | Ind | $1.70 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADE7755ARSZ | Prodn | 24 ld SSOP | 24 | Ind | $1.55 | 08/14/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADE7755ARSZRL | Prodn | 24 ld SSOP | 24 | Ind | $1.55 | 07/24/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADE7755ZEB | Prodn | EVALUATION BOARDS | - | Ind | $168.67 | 07/10/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close