ADE7169: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
The ADE7116/ADE7156/ADE7166/ADE7169/ADE7566/ADE75691 integrate Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU ...More
ADE7169: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Product Description
The ADE7116/ADE7156/ADE7166/ADE7169/ADE7566/ADE75691 integrate Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, an RTC, an LCD driver, and all the peripherals to make an electronic energy meter with an LCD display in a single part.
The ADE measurement core includes active, reactive, and apparent energy calculations, as well as voltage and current rms measurements. This information is ready to use for energy billing by using built-in energy scalars. Many power line supervisory features such as SAG, peak, and zero crossing are included in the energy measurement DSP to simplify energy meter design.
The microprocessor functionality includes a single-cycle 8052 core, a real-time clock with a power supply backup pin, a UART, and an SPI or I2C® interface. The ready-to-use information from the ADE core reduces the program memory size requirement, making it easy to integrate complicated design into 16 kB of flash memory.
The ADE7116/ADE7156/ADE7166/ADE7169/ADE7566/ADE7569 also include a 108-/104-segment LCD driver. In the ADE7166/ADE7169/ADE7566/ADE7569, this driver generates voltages capable of driving LCDs up to 5 V.
1Patents pending.
- Data Sheet Rev B, 11/2008 (pdf 2545kB)
- (About Data Sheets)
Features
- Wide supply voltage operation: 2.4 V to 3.7 V
- Internal bipolar switch between regulated and battery inputs
- Ultra low power operation with power saving modes (PSM)
- Low power battery mode
Wake-up from I/O, temperature change, alarm, and UART
LCD driver operation
Temperature measurement
- Proprietary ADCs and DSP provide anti-tampering detection, high accuracy active, reactive, and apparent energy measurement
Supports IEC 62053-21, IEC 62053-22, IEC 62053-23, EN 50470-3 Class A, Class B, and Class C, and ANSI C12-16 - Single-cycle 4MIPS 8052 core
- 32.768 kHz external crystal with on-chip PLL
- See data sheet for additional features.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADE7169
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Other Diagrams for ADE7169
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE7169 Pin Configuration
Functional Block Diagram for ADE7169
ADE7518 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
| Part# | Meter Type | Measurement Parameters | Current Sensor Interface | On-Chip MCU | Output Interface | Anti-Tamper Support | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| ADE5166 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.29 |
| ADE5169 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.49 |
| ADE5566 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.17 |
| ADE5569 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.41 |
| ADE7116 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.48 |
| ADE7156 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.56 |
| ADE7166 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.84 |
| ADE7169 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.22 |
| ADE7518 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | - | 64-Lead LQFP | $2.69 |
| ADE7566 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $2.73 |
| ADE7569 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.14 |
| ADE7751 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | Current Fault | 24-Lead SSOP | $1.64 |
| ADE7752A | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.35 |
| ADE7752B | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.35 |
| ADE7753 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $2.05 |
| ADE7754 | Polyphase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | - | Pulsed, SPI | - | 24-Lead SOIC | $5.06 |
| ADE7755 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead PDIP, 24-Lead SSOP | $1.55 |
| ADE7757A | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7758 | Polyphase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 24-Lead SOIC | $6.73 |
| ADE7759 | Single Phase | Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $1.83 |
| ADE7761B | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | Current Fault, Missing Neutral | 20-Lead SSOP | $1.32 |
| ADE7762 | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.47 |
| ADE7763 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $1.61 |
| ADE7768 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7769 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7854 | Polyphase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | HSDC, I2C, Pulsed, SPI | - | 40-Lead LFCSP | - |
| ADE7878 | Polyphase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | HSDC, I2C, Pulsed, SPI | - | 40-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADE7169 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE7169ASTZF16 | Prodn | 64 ld LQFP (10x10mm) | 64 | Ind | $3.22 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADE7169ASTZF16-RL | Prodn | 64 ld LQFP (10x10mm) | 64 | Ind | $3.22 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADE7169ASTZF8 | Pre-Release | 64 ld LQFP (10x10mm) | 64 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADE7169ASTZF8-RL | Pre-Release | 64 ld LQFP (10x10mm) | 64 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-ADE7169F16EBZ | Prodn | EVALUATION BOARDS | - | TBD | $253.00 | 10/02/2009 | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close