content here.
content here.

AD9600:  10-Bit, 105 MSPS/125 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter

The AD9600 is a dual, 10-bit, 105 MSPS/125 MSPS/150 MSPS ADC. It is designed to support communications applications where low cost, small size, and versatility are desired.

The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth, differential sample-and-hold analog input amplifiers ...More

AD9600:  10-Bit, 105 MSPS/125 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter

Product Description

The AD9600 is a dual, 10-bit, 105 MSPS/125 MSPS/150 MSPS ADC. It is designed to support communications applications where low cost, small size, and versatility are desired.

The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth, differential sample-and-hold analog input amplifiers supporting a variety of user-selectable input ranges. An integrated voltage reference eases design considerations. A duty cycle stabilizer is provided to compensate for variations in the ADC clock duty cycle, allowing the converters to maintain excellent performance.

The AD9600 has several functions that simplify the automated gain control (AGC) function in a communications receiver. For example, the fast detect feature allows fast overrange detection by outputting four bits of input level information with very short latency.

In addition, the programmable threshold detector allows monitoring the amplitude of the incoming signal with short latency, using the four fast detect bits of the ADC. If the input signal level exceeds the programmable threshold, the fine upper threshold indicator goes high. Because this threshold is set from the four MSBs, the user can quickly adjust the system gain to avoid an overrange condition.

Another AGC-related function of the AD9600 is the signal monitor. This block allows the user to monitor the composite magnitude of the incoming signal, which aids in setting the gain to optimize the dynamic range of the overall system.

The ADC output data can be routed directly to the two external 10-bit output ports. These outputs can be set from 1.8 V to 3.3 V CMOS or 1.8 V LVDS. In addition, flexible power-down options allow significant power savings.

Product Highlights

  1. Integrated dual, 10-bit, 150 MSPS/125 MSPS/105 MSPS ADC.
  2. Fast overrange detect and signal monitor with serial output.
  3. Signal monitor block with dedicated serial output mode.
  4. Proprietary differential input maintains excellent SNR performance for input frequencies up to 450 MHz.
  5. The AD9600 operates from a single 1.8 V supply and features a separate digital output driver supply to accommodate 1.8 V to 3.3 V logic families.
  6. A standard serial port interface supports various product features and functions, such as data formatting (offset binary, twos complement, or gray coding), enabling the clock DCS, power-down mode, and voltage reference mode.
  7. The AD9600 is pin compatible with the AD9627-11, AD9627, and AD9640, allowing a simple migration from 10 bits to 11 bits, 12 bits, or 14 bits.

Applications

  • Point-to-point radio receivers (GPSK, QAM)
  • Diversity radio systems
  • I/Q demodulation systems
  • Smart antenna systems
  • Digital predistortion
  • General-purpose software radios
  • Broadband data applications
  • Data acquisition
  • Nondestructive testing
  • Data Sheet, Rev. A, 6/09

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • SNR = 60.6 dBc (61.6 dBFS) to 70 MHz at 150 MSPS
    • SFDR = 81 dBc to 70 MHz at 150 MSPS
    • Low power: 825 mW at 150 MSPS
    • 1.8 V analog supply operation
    • 1.8 V to 3.3 V CMOS output supply or 1.8 V LVDS supply
    • Integer 1 to 8 input clock divider
    • Intermediate frequency (IF) sampling frequencies up to 450 MHz
    • Internal analog-to-digital converter (ADC) voltage reference
    • Integrated ADC sample-and-hold inputs
    • Flexible analog input: 1 V p-p to 2 V p-p range
    • Differential analog inputs with 650 MHz bandwidth
    • See data sheet for additional features
    • Resolution (Bits): 10bit
    • T-Put Rate: 150MSPS
    • # Chan: 2
    • Supply V: Multi(+1.8Anlg, +1.8Dig),Multi(+1.8Anlg, +3.3Dig)
    • Pwr Diss: 890mW
    • Interface: Par
    • Ain Range: (2Vref) p-p,1 V p-p,2 V p-p
    • SNR (dB): 60.6dB
    • Pkg Type: CSP

    AD9600 Functional Block Diagram

    Of Note ...

    To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352. To drive this ADC with an IF VGA, we suggest AD8376 or AD8372.

    Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
    AD9211-200 10 200MSPS 1 356mW
    AD9211-300 10 300MSPS 1 468mW
    AD9601-200 10 200MSPS 1 344mW
    AD9627-11-150 11 150MSPS 2 890mW
    AD9627-150 12 150MSPS 2 890mW
    AD9262-10 16 160MSPS 2 675mW
    AD9600-150 10 150MSPS 2 990mW
    AD9218-105 10 105MSPS 2 565mW
    AD9216-105 10 105MSPS 2 330mW
    AD9600-105 10 105MSPS 2 890mW
    AD9216-65 10 65MSPS 2 240mW

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.