AD9444:  14-Bit, 80 MSPS A/D Converter

The AD9444 is a 14-bit monolithic, sampling analog-to-digital converter (ADC) with an on-chip, track-and-hold circuit and is optimized for power, small size, and ease of use. The product operates ...More

To drive this ADC in DC-coupled applications, we suggest ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

AD9444:  14-Bit, 80 MSPS A/D Converter

Product Description

The AD9444 is a 14-bit monolithic, sampling analog-to-digital converter (ADC) with an on-chip, track-and-hold circuit and is optimized for power, small size, and ease of use. The product operates at up to an 80 MSPS conversion rate and is optimized for multicarrier, multimode receivers, such as those found in cellular infrastructure equipment.

The ADC requires 3.3 V and 5.0 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS-compatible (ANSI-644) or CMOS-compatible and include the means to reduce the overall current needed for short trace distances.

Optional features allow users to implement various selectable operating conditions, including data format select and output data mode.

The AD9444 is available in a 100-lead surface-mount plastic package (100-lead TQFP/EP) specified over the industrial temperature range (−40°C to +85°C).

Product Highlights
1. High performance: Outstanding SFDR performance for mul-ticarrier, multimode 3G and 4G cellular base station receivers.
2. Ease of use: On-chip reference and track-and-hold. An output clock simplifies data capture.
3. Packaged in a Pb-free, 100-lead TQFP/EP.
4. Clock DCS maintains overall ADC performance over a wide range of clock pulse widths.
5. OR (out-of-range) outputs indicate when the signal is beyond the selected input range.

Applications

  • Multicarrier, multimode cellular receivers
  • Antenna array positioning
  • Power amplifier linearization
  • Broadband wireless Radar, infared imaging
  • Communications instrumentation
  • Features

    • 80 MSPS guaranteed sampling rate
    • 100 dB two-tone SFDR with 69.3 MHz and 70.3 MHz
    • 73.1 dB SNR with 70 MHz input
    • 97 dBc SFDR with 70 MHz input
    • Excellent linearity
      DNL = ±0.4 LSB typical
      INL = ±0.6 LSB typical
    • 1.2 W power dissipation
    • 3.3 V and 5 V supply operation
    • 2.0 V p-p differential full-scale input
    • LVDS outputs (ANSI-644 compatible)
    • Data format select
    • Output clock available

    Diagrams

    AD9444 Diagram
    Functional Block Diagram for AD9444

    Specifications

    Resolution (Bits) 14bit
    T-Put Rate 80MSPS
    # Chan 1
    Supply V Multi(+3.3, +5)
    Pwr Diss 1.4W
    Interface Par
    Ain Range (2Vref) p-p,1 V p-p,2 V p-p
    SNR (dB) 74dB
    Pkg Type QFP

    Explore Other Products

    AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

    AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC

    AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

    AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC

    Subscribe to New Products Feed More
    Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
    AD9444 14 80MSPS 1 1.4W
    AD9254 14 150MSPS 1 470mW
    AD9246-125 14 125MSPS 1 458mW
    AD9246-105 14 105MSPS 1 458mW
    AD9245 14 80MSPS 1 414mW
    AD9640-150 14 150MSPS 2 938mW
    AD9640-80 14 80MSPS 2 492mW
    AD9251-80 14 80MSPS 2 232mW
    AD9233-125 12 125MSPS 1 425mW
    AD9236 12 80MSPS 1 411mW
    AD9626-170 12 170MSPS 1 291mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices