Application Notes (16)
- AN-1142: Techniques for High Speed ADC PCB Layout (pdf, 392 kB)
- AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual (pdf, 2124 kB)
- AN-878: High Speed ADC SPI Control Software (pdf, 585 kB)
- AN-877: Interfacing to High Speed ADCs via SPI (pdf, 1594 kB)
- AN-851: A WiMax Double Downconversion IF Sampling Receiver Design (pdf, 262 kB)
- AN-835: Understanding High Speed ADC Testing and Evaluation (pdf, 985 kB)
- AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs (pdf, 203 kB)
-
AN-812: MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)
(pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit. -
AN-808: Multicarrier CDMA2000 Feasibility
(pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be. - AN-807: Multicarrier WCDMA Feasibility (pdf, 969 kB)
- AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter (pdf, 291 kB)
- AN-742: Frequency Domain Response of Switched-Capacitor ADCs (pdf, 401 kB)
- AN-737: How ADIsimADC Models an ADC (pdf, 373 kB)
- AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated (pdf, 370 kB)
-
AN-501: Aperture Uncertainty and ADC System Performance
(pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter) - AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
Technical Articles (1)
- MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
Data Sheets (1)
Glossary (1)
Product Reviews (3)
-
14-bit ADC Touts Best-In-Class SFDR At Half The Power Draw
(eeProductCenter, 9/1/2006) -
ADC Hits Spurious-Free Dynamic Range Peak
(Electronic Design, 9/25/2006) -
Hot Products: Single-Chip Cellphone, USB Flash Drive
(EE Times, 9/8/2006)