AD9222: Octal, 12-Bit, 40/50/65 MSPS Serial LVDS 1.8 V A/D Converter
The AD9222 is an octal, 12-bit, 40/50/65 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product ...More
To drive this ADC in DC-coupled applications, we suggest AD8139 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8351. To select a VGA to use with this ADC, please visit our VGA selection table.
AD9222: Octal, 12-Bit, 40/50/65 MSPS Serial LVDS 1.8 V A/D Converter
Product Description
The AD9222 is an octal, 12-bit, 40/50/65 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates at a conversion rate of up to 65 MSPS and is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.
The ADC requires a single 1.8 V power supply and LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.
The ADC automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. A data clock output (DCO) for capturing data on the output and a frame clock output (FCO) for signaling a new output byte are provided. Individual-channel power-down is supported and typically consumes less than 2 mW when all channels are disabled.
The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).
The AD9222 is available in an RoHS compliant, 64-lead LFCSP. It is specified over the industrial temperature range of −40°C to +85°C.
Product Highlights
- Small Footprint. Eight ADCs are contained in a small, space-saving package.
- Low power of 114 mW/channel at 65 MSPS.
- Ease of Use. A data clock output (DCO) is provided that operates at frequencies of up to 390 MHz and supports double data rate (DDR) operation.
- User Flexibility. The SPI control offers a wide range of flexible features to meet specific system requirements.
- Pin-Compatible Family. This includes the AD9212 (10-bit) and AD9252 (14-bit).
Applications
Data Sheet, Rev. A, 8/07
- Data Sheet Rev A, 08/2007 (pdf 2868kB)
- (About Data Sheets)
Features
- 8 ADCs integrated into 1 package
- 114 mW ADC power per channel at 65 MSPS
- SNR = 70 dB (to Nyquist)
- ENOB = 11.3 bits
- SFDR = 80 dBc
- Excellent linearity: DNL = ±0.3 LSB (typical), INL = ±0.4 LSB (typical)
- Serial LVDS (ANSI-644, default)
Low power, reduced signal option (similar IEEE 1596.3) - Data and frame clock outputs
- 325 MHz full-power analog bandwidth
- 2 V p-p input voltage range
- 1.8 V supply operation
- Serial port control
Full-chip and individual-channel power-down modes
Flexible bit orientation
Built-in and custom digital test pattern generation
Programmable clock and data alignment
Programmable output resolution
Standby mode
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9222
Octal, 12-Bit, 40/50/65 MSPS Serial LVDS 1.8 V A/D Converter
Other Diagrams for AD9222
Octal, 12-Bit, 40/50/65 MSPS Serial LVDS 1.8 V A/D Converter
AD9222 Pin Configuration
Functional Block Diagram for AD9222
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9222-65 | 12 | 65MSPS | 8 | 950mW |
| AD9212-65 | 10 | 65MSPS | 8 | 833mW |
| AD9228-65 | 12 | 65MSPS | 4 | 510mW |
| AD9627-80 | 12 | 80MSPS | 2 | 490mW |
| AD9627-150 | 12 | 150MSPS | 2 | 890mW |
| AD9238-65 | 12 | 65MSPS | 2 | 698mW |
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD6640 | 12 | 65MSPS | 1 | 865mW |
| AD9236 | 12 | 80MSPS | 1 | 411mW |
| AD9233-125 | 12 | 125MSPS | 1 | 425mW |
AD9222 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close