Add to Signal Chain Designer

AD7730L:  CMOS, 24-Bit Low Power Sigma-Delta ADC for Bridge Transducer Applications

Product Details

The AD7730L is a complete analog front end for weigh-scale and pressure measurement applications. The device accepts low-level signals directly from a transducer and outputs a serial digital word. The input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by a low pass programmable digital filter, allowing adjustment of filter cutoff, output rate and settling time.

The part features two buffered differential programmable gain analog inputs as well as a differential reference input. The device operates from a single +5 V supply. It accepts four unipolar analog input ranges: 0 mV to +10 mV, +20 mV, +40 mV and +80 mV and four bipolar ranges: ±10 mV, ±20 mV, ±40 mV and ±80 mV. The peak-to-peak resolution achievable directly from the part is 1 in 110,000 counts. An on-chip 6-bit DAC allows the removal of TARE voltages. Clock signals for synchronizing ac excitation of the bridge are also provided.

The serial interface on the part can be configured for three-wire operation and is compatible with microcontrollers and digital signal processors. The AD7730L contains self-calibration and system calibration options, and features an offset drift of less than 5 nV/°C and a gain drift of less than 3 ppm/°C. The part is available in a 24-lead SOIC and 24-lead TSSOP package. It is a lower power version of the AD7730 (approximately 1/3 the power).

FEATURES and BENEFITS

  • Resolution of 230,000 Counts (Peak-to-Peak)
  • Offset Drift: 5 nV/°C
  • Gain Drift: 2 ppm/°C
  • Line Frequency Rejection: >150 dB
  • Buffered Differential Inputs
  • Programmable Filter Cutoffs
  • Specified for Drift Over Time
  • Operates with Reference Voltages of 1 V to 5 V

Functional Block Diagram for AD7730L

Documentation

Title Content Type File Type
AD7730/AD7730L: Bridge Transducer ADC Data Sheet (Rev B, 06/2012) (pdf, 497 kB) Data Sheets PDF
AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging  (pdf, 217 kB) Application Notes PDF
AN-607: Selecting a Low Bandwidth (<15 kSPS) Sigma-Delta ADC  (pdf, 222 kB) Application Notes PDF
AN-615: Peak-to-Peak Resolution Versus Effective Resolution  (pdf, 70 kB)
This application note describes effective resolution and peak-to-peak resolution and highlights the difference between these two specifications.
Application Notes PDF
AN-397: Electrically Induced Damage to Standard Linear Integrated Circuits:  (pdf, 149 kB)
The Most Common Causes and the Associated Fixes to Prevent Reoccurrence
Application Notes PDF
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change  (pdf, 76 kB) Application Notes PDF
AN-389: Using Sigma-Delta Converters-Part 2  (pdf, 590 kB)
When to Use/How to Use Sigma-Delta ADCs; Continuation of Part 1 Discussion.
Application Notes PDF
AN-388: Using Sigma-Delta Converters-Part 1  (pdf, 590 kB)
When to Use/How to Use Sigma-Delta ADCs
Application Notes PDF
AN-283: Sigma-Delta ADCs and DACs  (pdf, 1699 kB)
Overview of Sigma-Delta Concepts: Oversampling, Noise Shaping Using the Sigma-Delta Modulator, Digital Filtering and Decimation.
Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Delta-Sigma Rocks RF, As ADC Designers Jump On Jitter
(Electronic Design, 1/12/06)
Technical Articles HTML
Designing and Applying Remote Field Instruments
by Albert O' Grady and Jim Ryan, Analog Devices B.V.
...Good things can come in small packages because of on-chip capabilities
(Control Engineering, September 1998)
Technical Articles HTML
Circuit Suggestions Using Features and Functionality of New Sigma-Delta ADCs Technical Articles HTML
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
Analog Dialogue HTML
Sigma Delta ADCs (< 15 kSPS) Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Utilities and Conversions HTML
Digital Filter Model Spreadsheets
These spreadsheet tools show the response of the digital filter section of the AD71xx and AD77xx devices based on input parameters.
Design Calculators HTML
AD7730L - Microcontroller No-OS Driver Device Drivers HTML
AD7730/L Code Examples Code Examples HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7730L Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7730LBR Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $11.73 $9.96 N  Material Info PCN Purchase
AD7730LBR-REEL7 Status: Production 24 ld SOIC - Wide 24 Ind Reel, 400 - $9.96 N  Material Info PCN Purchase
AD7730LBRU Status: Production 24 ld TSSOP 24 Ind Tube, 62 $11.17 $9.49 N  Material Info PCN Purchase
AD7730LBRUZ Status: Production 24 ld TSSOP 24 Ind Tube, 62 $10.45 $8.89 Y  Material Info PCN Purchase Sample
AD7730LBRUZ-REEL Status: Production 24 ld TSSOP 24 Ind Reel, 2500 - $8.89 Y  Material Info PCN Purchase
AD7730LBRUZ-REEL7 Status: Production 24 ld TSSOP 24 Ind Reel, 1000 - $8.89 Y  Material Info PCN Purchase
AD7730LBRZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $10.45 $8.89 Y  Material Info PCN Purchase
AD7730LBRZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $8.89 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD7730L Evaluation Kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7730LEBZ Status: Production Evaluation Board $156.35 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close