Product Details

The EVAL-AD7492SDZ is a fully featured evaluation kit for the AD7492. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

User Guide is also included on CD as part of the Evaluation Board Kit.

System Requirements

  • Windows XP SP2, 32 bit
  • Windows Vista, 32 and 64 bit
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port

Software and Tools

Supporting Boards

  • System Demonstration Platform, SDP-B
    The SDP-B (EVAL-SDP-CB1Z) is the required controller board for this evaluation system. If you have previously purchased an SDP-B, you will not need to purchase another SDP-B Controller board. Evaluation boards requiring the SDP-B will not work with the SDP-S controller board. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

AD7492 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7492SDZ Status: Contact ADI Evaluation Board $99.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Boa $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close