The CVT-ADC-FMC-INTPZB interposer board allows certain Analog Devices' High-Speed ADC Evaluation Boards to be used on certain Xilinx® evaluation boards with a FMC connector. The adapter board uses the High Pin Count (HPC) version of the FMC connector, so it can be used on either LPC or HPC hosts (such as the KC705 or VC707). For a list of verified ADI ADC evaluation boards and Xilinx® evaluation boards, please see AD-ADC-FMC Adapter Board (Wiki page where we will have a table of high speed ADC eval boards and comments if needed).
For additional inquires or support, please contact the Highspeed.converters@analog.com group for assistance.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved