Add to Signal Chain Designer

AD9639:  Quad 12-Bit, 170/210 MSPS, Serial Output 1.8 V A/D Converter

Product Details


For more information on JESD204 go to www.analog.com/jesd204.

The AD9639 is a quad, 12-bit, 210 MSPS analog-to-digital converter (ADC) with an on-chip temperature sensor and a high speed serial interface. It is designed to support digitizing high frequency, wide dynamic range signals with an input bandwidth up to 780MHz. The output data are serialized per the JESD204 standard. The ADC requires a single 1.8 V power supply and the input clock may be driven differentially with a sine wave, LVPECL, TTL, or LVDS. A clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles. The on-chip reference removes the need for external decoupling and can be adjusted by means of SPI control.

Various power-down and standby modes are supported. The ADC typically consumes 145 mW per channel with the digital link still in operation when standby operation is enabled.

Fabricated on an advanced CMOS process, the AD9639 is available in a Pb free/RoHS compliant, 72-lead LFCSP package. It is specified over the industrial temperature range of −40°C to +85°C.

Product Highlights

  1. Four ADCs are contained in a small, space-saving package.
  2. On chip PLL allows user to provide one ADC sampling clock and the ADC distributes and multiplies up to produce the corresponding data rate clock.
  3. Encoded data rate supports up to 4Gbps per channel. Encoding includes 8B/10B to ensure proper DC common mode and embedded clock per JESD204.
  4. The AD9639 operates from a single 1.8 V power supply.

Applications

  • Communication receivers
  • Cable head end equipment/M-CMTS
  • Broadband radios
  • Wireless infrastructure transceivers
  • Radar/mil-aero sub systems
  • Test equipment

FEATURES and BENEFITS

  • Four ADCs in one package
  • 8B/10B Encoded data streams, with embedded clock;
    JESD204 compliant
  • Serial Current Mode Logic (CML) digital outputs
  • SNR = 65 dBFs (to Nyquist) at 210Msps
  • SFDR = 77dBc (to Nyquist) at 210Msps
  • Excellent linearity
    DNL = ±0.5 LSB (typical)
    INL = ±0.5 LSB (typical)
  • 700 MHz full power analog bandwidth
  • Please see data sheet for additional features.

Functional Block Diagram for AD9639

Of Note ...

To drive this ADC in DC-coupled applications, we suggest ADA4937-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375. To drive this ADC with an IF VGA, we suggest AD8376 or AD8372.

JESD204

Documentation

Title Content Type File Type
AD9639: Quad, 12-Bit, 170 MSPS/210 MSPS Serial Output 1.8 V ADC Data Sheet (Rev B, 07/2013) (pdf, 1047 kB) Data Sheets PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
AN-878: High Speed ADC SPI Control Software  (pdf, 585 kB) Application Notes PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
ADIsim Design/Simulation Tools HTML
AD9639 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9639 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9639BCPZ-170 Status: Production 72 ld LFCSP (10x10mm, 8.2mm exposed pad) 72 Ind Tray, 168 $119.00 $101.15 Y  Material Info Notify Me Purchase
AD9639BCPZ-210 Status: Production 72 ld LFCSP (10x10mm, 8.2mm exposed pad) 72 Ind Tray, 168 $143.00 $121.55 Y  Material Info Notify Me Purchase
AD9639BCPZRL-170 Status: Production 72 ld LFCSP (10x10mm, 8.2mm exposed pad) 72 Ind Reel, 2000 - $101.15 Y  Material Info Notify Me Purchase
AD9639BCPZRL-210 Status: Production LFCSP:LEADFRM CHIP SCALE 72 Ind Reel, 2000 - $121.55 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9639 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9639-210KITZ Status: Production Evaluation Board $900.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close