To drive this ADC in DC-coupled applications, we suggest AD8132 or AD8139. To drive this ADC in AC-coupled applications, we suggest AD8351. To select a VGA to use with this ADC, please visit our VGA selection table.
For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare
| Title | Content Type | File Type |
|---|---|---|
| AD9219: Quad, 10-Bit, 40/65 MSPS Serial LVDS 1.8 V ADC Data Sheet (Rev E, 12/2011) (pdf, 1949 kB) | Data Sheets | |
| AN-1142: Techniques for High Speed ADC PCB Layout (pdf, 392 kB) | Application Notes | |
| AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB) | Application Notes | |
| AN-737: How ADIsimADC Models an ADC (pdf, 373 kB) | Application Notes | |
| AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs (pdf, 203 kB) | Application Notes | |
| AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual (pdf, 2124 kB) | Application Notes | |
| AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB) | Application Notes | |
| AN-835: Understanding High Speed ADC Testing and Evaluation (pdf, 985 kB) | Application Notes | |
|
AN-586: LVDS Outputs for High Speed A/D Converters
(pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output |
Application Notes | |
|
AN-812: MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)
(pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit. |
Application Notes | |
| AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated (pdf, 370 kB) | Application Notes | |
|
AN-345: Grounding for Low-and-High-Frequency Circuits
(pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance.... |
Application Notes | |
| AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter (pdf, 291 kB) | Application Notes | |
|
AN-501: Aperture Uncertainty and ADC System Performance
(pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter) |
Application Notes | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
|
Healthcare at Home (Part II)
A major trend in medicine is to move treatments and monitoring out of the hospital or even the doctor's office and either attach them to the patient or enable it to be done in the home. What can device designers do to aid this effort and what technologies would help to enable it. (EDN, February 25, 2008) |
Technical Articles | HTML |
|
Matching An ADC To A Transformer
by Rob Reeder, Analog Devices, Inc. (Microwaves & RF, 7/2007) |
Technical Articles | HTML |
|
Analog Front End Improves Ultrasound Images
(eeProductCenter, 9/19/2005) |
Product Reviews | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies. |
ADIsim Design/Simulation Tools | HTML |
| AD9219 IBIS Model | IBIS Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.