Add to Signal Chain Designer

AD7612:  16-Bit, 750 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC

Product Details


The AD7612 is a 16-bit charge redistribution successive approximation register (SAR), architecture analog-to-digital converter (ADC) fabricated on Analog Devices, Inc.'s iCMOS high voltage process. The device is configured through hardware or via a dedicated write only serial configuration port for input range and operating mode. The AD7612 contains a high speed 16-bit sampling ADC, an internal conversion clock, an internal reference (and buffer), error correction circuits, and both serial and parallel system interface ports. A falling edge on CNVST samples the analog input on IN+ with respect to a ground sense, IN–. The AD7612 features four different analog input ranges and three different sampling modes: warp mode for the fastest throughput, normal mode for the fastest asynchronous throughput, and impulse mode where power consumption is scaled linearly with throughput. Operation is specified from −40°C to +85°C.

Product Highlights

  1. Programmable input range and mode selection. Pins or serial port for selecting input range/mode select.
  2. Fast throughput. In warp mode, the AD7612 is 750 kSPS.
  3. Superior Linearity. No missing 16-bit code. ±1.5 LSB max INL.
  4. Internal Reference. 5 V internal reference with a typical drift of ±3 ppm/°C and an on-chip temperature sensor.
  5. Serial or Parallel Interface. Versatile parallel (16- or 8-bit bus) or 2-wire serial interface arrangement compatible with 3.3 V or 5 V logic.

Applications

  • Process control
  • Medical instruments
  • High speed data acquisition
  • Digital signal processing
  • Instrumentation
  • Spectrum analysis
  • ATE

FEATURES and BENEFITS

  • Multiple pins/software programmable input ranges: 5 V, 10 V, ±5 V, ±10 V
  • Pins or serial SPI®-compatible input ranges/mode selection
  • Throughput
    750 kSPS (warp mode)
    600 kSPS (normal mode)
    500 kSPS (impulse mode)
  • INL: ±0.75 LSB typical, ±1.5 LSB maximum (±23 ppm of FSR)
  • 16-bit resolution with no missing codes
  • SNR: 92 minimum (5 V) @ 2 kHz, 94 dB typical (±10 V) @ 2 kHz
  • THD: −107 dB typical
  • iCMOS™ process technology
  • 5 V internal reference: typical drift 3 ppm/°C; TEMP output
  • No pipeline delay (SAR architecture)
  • Parallel (16- or 8-bit bus) and serial 5 V/3.3 V interface
  • SPI-/QSPI™-/MICROWIRE™-/DSP-compatible

Functional Block Diagram for AD7612

Documentation

Title Content Type File Type
AD7612: 16-Bit, 750 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC Data Sheet (Rev A, 12/2012) (pdf, 2876 kB) Data Sheets PDF
AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Application Notes PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Application Notes PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Product Families Made for High-voltage Apps
(eeProductCenter, 10/10/2005)
Product Reviews HTML
Smart Sensors, Converters, and Amps Target Industrial Applications
(EDN, 10/10/2005)
Product Reviews HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Driver Amplifiers for the AD7612

  • For low noise, low frequency, low distortion and 12V supplies, we recommend the ADA4841-1.
  • For low noise, low frequency, ultralow distortion and +/-18V supplies, we suggest the AD8597 or the ADA4627-1.
  • For low bias current, low frequency and +/-13V supplies, we recommend the AD8610.
Recommended Voltage References for the AD7612
  • For low drift and high current output applications, we recommend the ADR435 (5V) reference.
  • For low drift and low noise applications, we recommend the ADR445 (5V) reference.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD7612 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7612BCPZ Status: Production 48 ld LFCSP 7x7mm (5.25EP) 48 Ind Tray, 260 $32.58 $29.45 Y  Material Info PCN Purchase Sample
AD7612BCPZ-RL Status: Production 48 ld LFCSP 7x7mm (5.25EP) 48 Ind Reel, 2500 - $29.45 Y  Material Info Notify Me Purchase
AD7612BSTZ Status: Production 48 ld LQFP 48 Ind Tray, 250 $32.58 $29.45 Y  Material Info PCN Purchase Sample
AD7612BSTZ-RL Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $29.45 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD7612 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7612EDZ Status: Production AD7612 Evaluation Board $151.80 Yes -
EVAL-CED1Z Status: Production Converter Evaluation and Development Board $249.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close