Add to Signal Chain Designer

AD7467:  1.6 V Micro-Power 10-Bit ADC

Product Details

The AD7466/AD7467/AD7468 are 12-/10-/8-bit, high speed, low power, successive approximation analog-to-digital converters (ADCs), respectively. The parts operate from a single 1.6 V to 3.6 V power supply and feature throughput rates up to 200 kSPS with low power dissipation. The parts contain a low noise, wide bandwidth track-and-hold amplifier, which can handle input frequencies in excess of 3 MHz.

The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS, and the conversion is also initiated at this point. There are no pipeline delays associated with the part.

The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus, the analog input range for the part is 0 V to VDD. The conversion rate is determined by the SCLK.

Product Highlights

  1. Specified for supply voltages of 1.6 V to 3.6 V
  2. 12-, 10-, and 8-bit ADCs in SOT-23 and MSOP packages
  3. High throughput rate with low power consumption. Power consumption in normal mode of operation at 100 kSPS and 3 V is 0.9 mW maximum
  4. Flexible power/serial clock speed management. The conversion rate is determined by the serial clock, allowing the conversion time to be reduced through increases in the serial clock speed. Automatic power-down after conversion allows the average power consumption to be reduced when in power-down. Current consumption is 0.1 μA maximum and 8 nA typically when in power-down
  5. Reference derived from the power supply
  6. No pipeline delay
  7. The part features a standard successive approximation ADC with accurate control of conversions via a CS input

Applications

  • Battery-powered systems
  • Medical instruments
  • Remote data acquisition
  • Isolated data acquisition

FEATURES and BENEFITS

  • Specified for VDD of 1.6 V to 3.6 V
  • Low power:
    0.62 mW typical at 100 kSPS with 3 V supplies
    0.48 mW typical at 50 kSPS with 3.6 V supplies
    0.12 mW typical at 100 kSPS with 1.6 V supplies
  • Fast throughput rate: 200 kSPS
  • Wide input bandwidth:
    71 dB SNR at 30 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface:
    SPI/QSPI™/MICROWIRE™/DSP compatible
  • Automatic power-down
  • Power-down mode: 8 nA typical
  • 6-lead SOT-23 package
  • 8-lead MSOP package

Functional Block Diagram for AD7467

Documentation

Title Content Type File Type
AD7466/AD7467/AD7468: 1.6 V, Micropower 12-/10-/8-Bit ADCs Data Sheet (Rev C, 05/2007) (pdf, 578 kB) Data Sheets PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD74xx - No-OS Driver for Renesas Microcontroller Platforms Device Drivers HTML
AD74xx - No-OS Driver for Microchip Microcontroller Platforms Device Drivers HTML
AD7476A IIO Single Channel Serial ADC Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Input Buffer Amplfiers for the AD7467

  • For precision, low noise, low cost, we recommend the AD8510.
  • For precision, low offset, low drift, we recommend the ADA4627.
  • For ultra low noise, low distortion, we recommend the AD8597.
Recommended Vdd source. for the AD7467
  • For a low power, 2.048V supply, we recommend the REF191 or the ADR3425 precision reference.
  • For a low power, 2.5V supply, we recommend the REF192 precision reference.
  • For a low power, 3.0V supply, we recommend the REF193 precision reference.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD7467 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7467BRM-REEL Status: Production 8 ld MSOP 8 Comm. Reel, 3000 - - N  Material Info PCN Purchase
AD7467BRMZ Status: Production 8 ld MSOP 8 Comm. Tube, 50 $2.27 $1.92 Y  Material Info PCN Purchase Sample
AD7467BRTZ-REEL7 Status: Production 6 ld SOT-23 6 Comm. Reel, 3000 - $1.92 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close