Product Details

The EVAL-AD7466CBZ is a fully featured evaluation kit for the AD7466. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board. This Evaluation board can be used to evaluate the AD7467 and AD7468 generics also, however you will need to order the parts separately to put on the board.

Software and Tools

  • AD7466 Evaluation Board Software
    Software for the AD7466 Evaluation Board which runs under Windows 95, 98, 2000 and NT. The User interface on the PC is via a dedicated program written especially for the EVAL-AD7466CBZ.
沪ICP备09046653号
content here.
content here.

Send Feedback

Close