ADL5570

Obsolete

2.3 GHz TO 2.4 GHz WiMAX Power Amplifier

Viewing:

Part Details

  • Fixed gain of 29 dB 
  • Operation from 2.3 GHz to 2.4 GHz 
  • EVM ≤ 3% at POUT = 25 dBm with 16 QAM OFDMA 
  • Quiescent current
    130 mA in high power mode
    70 mA in low power mode 
  • Input internally matched to 50 Ω 
  • Power supply: 3.2 V to 4.2 V 
  • Power-added efficiency (PAE): 20% 
  • Multiple operating modes to reduce battery drain
    Low power mode: 100 mA
    Standby mode: 1mA
    Sleep mode: <1 μA 
ADL5570
2.3 GHz TO 2.4 GHz WiMAX Power Amplifier
ADL5570-fbl 324896260ADL5570-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADL5606 RECOMMENDED FOR NEW DESIGNS 1800 MHz TO 2700 MHz, 1 W RF Driver Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed