ADL5323

Obsolete

1700 MHz TO 2400 MHz GaAs Matched RF PA Pre-Driver

Viewing:

Overview

  • GaAs single ended 20 dB fixed gain amplifier
  • Internally matched input and output to 50 Ω
  • Fully specified gain and output power over temperature and supply
  • Small footprint package 3 mm × 3 mm LFCSP
  • Operation from 1700 MHz to 2400 MHz
  • High third order intercept of +43 dBm
  • Output compression point of +28 dBm
  • Noise figure 5 dB
  • Pin compatible with ADL5322 700 MHz to 1000 MHz device
ADL5323
1700 MHz TO 2400 MHz GaAs Matched RF PA Pre-Driver
ADL5323-fbl ADL5323-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5323

ADL5323 Evaluation Board

Product Details

ADL5323-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation it requires a 5 V/500 mA power supply. The power supply should be connected to the test loops labeled VCC and GND. The RF input and output are available on SMA connectors labeled RFIN and RFOUT.

EVAL-ADL5323
ADL5323 Evaluation Board

Latest Discussions

Recently Viewed