content here.
content here.

OP462:  15 MHz Rail-to-Rail Operational Amplifier, Quad

The OP162 (single), OP262 (dual), OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision and low power operation. With their incredibly low offset voltage of 45 µV (typ) and low noise, they are perfectly suited for precision filter applications and instrumentation. The low supply current of 500 µA (typ) is critical for ...More

OP462:  15 MHz Rail-to-Rail Operational Amplifier, Quad

Product Description

The OP162 (single), OP262 (dual), OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision and low power operation. With their incredibly low offset voltage of 45 µV (typ) and low noise, they are perfectly suited for precision filter applications and instrumentation. The low supply current of 500 µA (typ) is critical for portable or densely packed designs. In addition, the rail-to-rail output swing provides greater dynamic range and control than standard video amplifiers provide.

These products operate from single supplies as low as +2.7 V to dual supplies of ±6 V. The fast settling times and wide output swings recommend them for buffers to sampling A/D converters. The output drive of 30 mA (sink and source) is needed for many audio and display applications; more output current can be supplied for limited durations.

The OP162 family is specified over the extended industrial temperature range (-40°C to +125°C). The single OP162 and dual OP262 are available in 8-pin PDIP, SOIC and TSSOP packages. The quad OP462 is available in 14-pin PDIP, narrow-body SOIC and TSSOP packages. The H grade listed in the specification tables reflects the different offset voltage available in the TSSOP.

  • Wide Bandwidth: 15 MHz
  • Low Offset Voltage: 325 µV max
  • Low Noise: 9.5 nV/√Hz @ 1 kHz
  • Single-Supply Operation: +2.7 V to +12 V
  • Rail-to-Rail Output Swing
  • Low TCVOS: 1 µV/°C typ
  • High Slew Rate: 13 V/µs
  • No Phase Inversion
  • Unity Gain Stable
  • Iq per Amplifier: 775µA
  • # OpAmps per Pkg: 4
  • Operating Temp Range: -40 to +125
  • Packages: SOIC,SOP
  • -3dB Bandwidth: 15MHz
  • Slew Rate: 13V/µs
  • Vos: 25µV
  • Ib: 260nA
  • Input Noise (nV/rtHz): 9.5nV/rtHz
  • Vcc-Vee Supply (V): 2.7 to 12

Pin Configuration Diagram for OP462

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP462 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 4 -40 to +125
AD8618 24MHz 12V/µs 23µV 200fA 6nV/rtHz 4 -40 to +125
OP262 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 2 -40 to +125
AD8599 10MHz 16.8V/µs 10µV 25nA 1.15nV/rtHz 2 -40 to +125
AD8608 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 4 -40 to +125
AD8674 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 4 -40 to +125
OP162 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 1 -40 to +125
OP4177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 4 -40 to +125
OP467 28MHz 170V/µs 200µV 150nA 6nV/rtHz 4 -55 to +125
ADA4000-4 5MHz 20V/µs 200µV 5pA 16nV/rtHz 4 -40 to +125
AD8648 22MHz 12V/µs 700µV 200fA 6nV/rtHz 4 -40 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.