content here.
content here.

OP279:  Rail-to-Rail High Output Current Operational Amplifier

The OP279 is a dual rail-to-rail, high output current, single supply amplifier. It is designed for low voltage applications that require either current or capacitive load drive capability. The OP279 can sink and source currents of ±80 mA (typ) and is stable with capacitive loads to 10 nF.

Applications with the benefit from the OP279's high output current include driving ...More

OP279:  Rail-to-Rail High Output Current Operational Amplifier

Product Description

The OP279 is a dual rail-to-rail, high output current, single supply amplifier. It is designed for low voltage applications that require either current or capacitive load drive capability. The OP279 can sink and source currents of ±80 mA (typ) and is stable with capacitive loads to 10 nF.

Applications with the benefit from the OP279's high output current include driving headphones, displays, transformers, and power transistors. The powerful output is combined with a unique input stage that maintains very low distortion with wide common-mode range, even in single supply designs.

The OP279 can be used as a buffer to provide much greater drive capability than can usually be provided by CMOS outputs. CMOS ASICs and DACs often have outputs that can swing to both the positive supply and ground, but are incapable of driving greater than a few milliamps.

Bandwith is typically 5 MHz and the slew rate is 3 V/µs, making these amplifiers well suited for single supply applications that require audio bandwidths when used in high gain configurations. Operation is guaranteed from voltages as low as 4.5 V, up to 12 V.

When using the OP279 in +5 volt systems, very good audio performance can be attained. THD is below 0.01% with a 600 Ohm load, and noise is a respectable 21 nV/Hz. Supply current is less than 3.5 mA per amplifier.

The OP279 is available in 8-pin plastic DIP and SO-8 surface mount packages. They are specified over the industrial (-40°C to +80°C) temperature range.

  • Rail-to-Rail Inputs and Outputs
  • High Output Current: ±60 mA
  • Single Supply: 5 V to 12 V
  • Wide Bandwidth: 5 MHz
  • High Slew Rate: 3 V/±s
  • Low Distortion: 0.01%
  • Unity-Gain Stable
  • No Phase Reversal
  • Short-Circuit Protected
  • Drives Capacitive Loads: 10 nF
  • Iq per Amplifier: 3.5mA
  • # OpAmps per Pkg: 2
  • Operating Temp Range: -40 to +85
  • Packages: SOIC,SOP
  • -3dB Bandwidth: 5MHz
  • Slew Rate: 3V/µs
  • Vos: 4mV
  • Ib: 300nA
  • Input Noise (nV/rtHz): 22nV/rtHz
  • Vcc-Vee Supply (V): 4.5 to 12

Pin Configuration Diagram for OP279

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP285 9MHz 22V/µs 35µV 100nA 6nV/rtHz 2 -40 to +85
AD823 16MHz 25V/µs 700µV 5pA 16nV/rtHz 2 -40 to +85
AD8626 5MHz 5V/µs 50µV 250fA 16nV/rtHz 2 -40 to +85
OP275 9MHz 22V/µs 1mV 100nA 6nV/rtHz 2 -40 to +85
OP279 5MHz 3V/µs 4mV 300nA 22nV/rtHz 2 -40 to +85
AD8512 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 2 -40 to +85
AD822 1.9MHz 3V/µs 100µV 2pA 13nV/rtHz 2 -40 to +85
AD8397 69MHz 53V/µs 1mV 200nA 4.5nV/rtHz 2 -40 to +85
AD8034 80MHz 80V/µs 1mV 1.5pA 11nV/rtHz 2 -40 to +85
AD8066 145MHz 180V/µs 400µV 2pA 7nV/rtHz 2 -40 to +85
AD812 145MHz 425V/µs 2mV 300nA 3.5nV/rtHz 2 -40 to +85

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.