content here.
content here.
  • ADI Home
  • Operational Amplifiers (Op Amps)
  • OP271

OBSOLETE PRODUCT - OP271:  High Speed, Dual Operational Amplifier

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Features

  • Excellent Speed: 8.5 V/µs Typ
  • Fast Settling (0.01%): 2 µs Typ
  • Unity-Gain Stable
  • High-Gain Bandwidth: 5 MHz Typ
  • Low Input Offset Voltage: 200 µV Max
  • Low Offset Voltage Drift: 21 µV/°C Max
  • High Gain: 400 V/mV Min
  • Outstanding CMR: 106 dB Min
  • Industry Standard 8-Pin Dual Pinout
  • Available in Die Form

Diagrams

OP271 Diagram
Pin Configuration Diagram for OP271

Specifications

Iq per Amplifier 3.25mA
# OpAmps per Pkg 2
Operating Temp Range -40 to +85
Packages DIP
-3dB Bandwidth 5MHz
Slew Rate 8.5V/µs
Vos 75µV
Ib 4nA
Input Noise (nV/rtHz) 7.6nV/rtHz
Vcc-Vee Supply (V) 9 to 36

Explore Other Products

  • ADA4692-4- Quad, Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifier

    The ADA4692-4 is a quad, rail-to-rail output, single-supply amplifier featuring low power, wide bandwidth, and low noise. These amplifiers are ideal for a wide variety of applications. Audio preamps, filters, IR/photodiode amplifiers, charge amps, and high impedance sensors all benefit from this combination of performance and features.

    Applications for these amplifiers include consumer MoreRead more

  • ADA4051-2- 1.8V, μPower, Zero-Drift, Rail-to-Rail I/O Amplifier

    The ADA4051-2 is a CMOS, micropower, zero-drift operational amplifier utilizing an innovative chopping technique. This amplifier features rail-to-rail input and output swing and extremely low offset voltage while operating from a 1.8 V to 5.5 V power supply. This amplifier also offers high PSRR and CMRR, while operating with a supply current of only 13 μA per amplifier. This combination of MoreRead more

    Pin Configuration for ADA4051-2
  • ADA4004-2- 1.8nV/√Hz, 36 V Precision Dual Amplifier

    The ADA4004-1/ADA4004-2/ADA4004-4 are 1.8 nV/√Hz precision amplifiers featuring 40 μV offset, 0.7 μV/°C drift, 12 MHz bandwidth, and low 1.7 mA per amplifier supply current.

    The ADA4004-1/ADA4004-2/ADA4004-4 are designed on the high performance iPolar™ process, enabling improvements such as reduced noise and power consumption, increased speed and stability, and smaller footprint size. MoreRead more

    ADA4004-2 Pin Configuration Diagram
  • AD8622- Dual, Low Power, Low Noise, Low Bias Current, Precision Rail-to-Rail Output Op Amp

    The AD8622 is a dual, precision rail-to-rail output operational amplifier with a low supply current of only 350 μA maximum over temperature and supply voltages. It also offers ultralow offset, drift, and voltage noise combined with very low input bias current over the full operating temperature range.

    With typical offset voltage of only 10 μV, offset drift of 0.5 μV/°C, and noise of only MoreRead more

    AD8622 Pin Diagram
  • More...

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8616 24MHz 12V/µs 23µV 200fA 6nV/rtHz 2 -40 to +125
AD8656 28MHz 11V/µs 50µV 10pA 4nV/rtHz 2 -40 to +125
AD8512 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 2 -40 to +85
OP285 9MHz 22V/µs 35µV 100nA 6nV/rtHz 2 -40 to +85
AD8066 145MHz 180V/µs 400µV 2pA 7nV/rtHz 2 -40 to +85
AD8610 25MHz 60V/µs 75µV 2pA 6nV/rtHz 1 -40 to +125
AD8618 24MHz 12V/µs 23µV 200fA 6nV/rtHz 4 -40 to +125
AD8599 10MHz 16.8V/µs 10µV 25nA 1.15nV/rtHz 2 -40 to +125
AD8620 25MHz 50V/µs 85µV 2pA 6nV/rtHz 2 -40 to +125
AD8647 24MHz 11V/µs 600µV 300fA 6nV/rtHz 2 -40 to +125
AD8646 24MHz 11V/µs 600µV 300fA 6nV/rtHz 2 -40 to +125