-
Products
- Amplifiers and Comparators
- Analog Microcontrollers
- Analog to Digital Converters
- Audio/Video Products
- Broadband Products
- Clock and Timing
- Digital to Analog Converters
- Embedded Processing and DSP
- Fiber/Optic
- Interface
- MEMS
- Power Management
- References
- RF/IF Components
- Sensors
- Switches/Multiplexers
- Temperature Sensing and Thermal Management
- Other Products
- Analog/HDMI/DVI Interfaces
- Audio A/D Converters
- Audio Amplifiers
- Audio CODECs
- Audio D/A Converters
- Audio Signal Processors
- Camera/Camcorder Analog Front Ends
- Display Driver Electronics
- iMEMS® Microphone
- Lens Driver Components
- Mobile TV Tuners
- Sample Rate Converters
- Video Amps/Buffers/Filters
- Video CODECs
- Video Compression
- Video Decoders
- Video Encoders
OTHERS WAYS
TO FIND PRODUCTSSelection Guides Product Selection Tables - Applications
- Resources & Tools
-
About ADI
- My Analog
The OP162 (single), OP262 (dual), and OP462 (quad) rail-to-rail 15 MHz amplifiers combine the extra speed new designs require with the benefits of precision, low power operation. With their incredibly low offset voltage of 45 µV (typ) and low noise, they are perfectly suited for precision filter applications and instrumentation. The low supply current of 500 µA (typ) is critical for portable or densely packed designs. In addition, the rail-to-rail output swing provides greater dynamic range and control than standard video amplifiers provide.
These products operate from single supplies as low as +2.7 V to dual supplies of ±6 V. The fast settling times and wide output swings recommend them for buffers to sampling A/D converters. The output drive of 30 mA (sink and source) is needed for many audio and display applications; more output current can be supplied for limited durations.
The OP162 family is specified over the extended industrial (–40°C to +125°C) temperature range. Both the single and dual amplifiers are available in the standard "G" grade in 8-pin plastic and SO-8 surface mount packages. The OP462 is available in the "G" grade in 14-pin plastic DIPs and narrow SO-14 packages. The OP262 and OP462 are available in an "H" grade in 8-lead and 14-lead TSSOP packages, respectively. The "H" grade reflects the different offset voltage specification available in the TSSOP package.
Close