content here.
content here.

ADA4858-3:  Single-Supply, High Speed, Triple Op Amp with Charge Pump

The ADA4858-3 (triple) is a single-supply, high speed current feedback amplifier with an integrated charge pump that eliminates the need for negative supplies to output negative voltages or output a 0 V level for video applications. The 600 MHz, −3 dB bandwidth and 600 V/μs slew rate make this amplifier well suited for many high speed applications. In addition, its 0.1 dB flatness out to 85 MHz at ...More

ADA4858-3:  Single-Supply, High Speed, Triple Op Amp with Charge Pump

Product Description

The ADA4858-3 (triple) is a single-supply, high speed current feedback amplifier with an integrated charge pump that eliminates the need for negative supplies to output negative voltages or output a 0 V level for video applications. The 600 MHz, −3 dB bandwidth and 600 V/μs slew rate make this amplifier well suited for many high speed applications. In addition, its 0.1 dB flatness out to 85 MHz at G = 2, along with its differential gain and phase errors of 0.01% and 0.02° into a 150 Ω load, make it well suited for professional and consumer video applications.

This triple operational amplifier is designed to operate on supply voltages of 3.3 V to 5 V, using only 42 mA of total quiescent current, including the charge pump. To further reduce the power consumption, it is equipped with a power-down feature that lowers the total supply current to as low as 2.5 mA when the amplifier is not being used. Even in power-down mode, the charge pump can be used to power external components. The maximum output current for external use is 50 mA at −3 V. The amplifier also has a wide input common-mode voltage range that extends from 1.8 V below ground to 1.2 V below the positive rail at a 5 V supply.

The ADA4858-3 is available in a 16-lead LFCSP, and it is designed to work over the extended industrial temperature range of −40°C to +105°C.

Applications

  • Professional video
  • Consumer video
  • Imaging
  • Active filters
  • Data Sheet, Rev. A, 05/09

    St

    TRAINING, TUTORIALS & SEMINARS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Integrated charge pump
      Supply range: 3 V to 5.5 V
      Output range: −3.3 V to −1.8 V
      50 mA maximum output current for external use at −3 V
    • High speed amplifiers
      −3 dB bandwidth: 600 MHz
      Slew rate: 600 V/μs
      0.1 dB flatness: 85 MHz
      0.1% settling time: 18 ns
    • Low power
      Total quiescent current: 42 mA
      Power-down feature
    • High input common-mode voltage range
      −1.8 V to +3.8 V at +5 V supply
    • Current feedback architecture
    • Differential gain error: 0.01%
    • Differential phase error: 0.02°
    • Available in 16-lead LFCSP
    • Iq per Amplifier: 7mA
    • # OpAmps per Pkg: 3
    • Operating Temp Range: -40 to +105
    • Packages: CSP
    • -3dB Bandwidth: 600MHz
    • Slew Rate: 600V/µs
    • Vos: 500µV
    • Ib: 700nA
    • Input Noise (nV/rtHz): 4nV/rtHz
    • Vcc-Vee Supply (V): 3 to 5.5

    ADA4858-3 Pin Configuration Diagram

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4861-3 730MHz 680V/µs 100µV 700pA 3.2nV/rtHz 3 -40 to +105
    ADA4858-3 600MHz 600V/µs 500µV 700nA 4nV/rtHz 3 -40 to +105
    ADA4817-1 1.05GHz 870V/µs 400µV 2pA 4nV/rtHz 1 -40 to +105
    ADA4817-2 1.05GHz 870V/µs 2mV 2pA 4nV/rtHz 2 -40 to +105
    ADA4862-3 310MHz 830V/µs 2mV 600nA 10.6nV/rtHz 3 -40 to +105
    ADA4898-1 65MHz 55V/µs 20µV 100nA 900pV/rtHz 1 -40 to +105
    AD8045 1GHz 1.35KV/µs 200µV 2µA 3nV/rtHz 1 -40 to +125
    AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
    AD8003 1.65GHz 3.8KV/µs 700µV 7µA 1.8nV/rtHz 3 -40 to +85
    AD8013 480MHz 1KV/µs 2mV 3µA 3.5nV/rtHz 3 -40 to +85
    ADA4899-1 600MHz 310V/µs 35µV 100nA 1nV/rtHz 1 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.