content here.
content here.

ADA4817-2:  Low Noise, 1 GHz FastFET Op Amps

The ADA4817-1 (single) and ADA4817-2 (dual) FastFET™ amplifiers are unity-gain stable, ultrahigh speed voltage feedback amplifiers with FET inputs. These amplifiers are developed in the Analog Devices, Inc., proprietary eXtra Fast Complementary Bipolar (XFCB) process, which allows the amplifiers to achieve ultralow noise (4 nV/√Hz; 2.5 fA/√Hz) as well as very high input ...More

ADA4817-2:  Low Noise, 1 GHz FastFET Op Amps

Product Description

The ADA4817-1 (single) and ADA4817-2 (dual) FastFET™ amplifiers are unity-gain stable, ultrahigh speed voltage feedback amplifiers with FET inputs. These amplifiers are developed in the Analog Devices, Inc., proprietary eXtra Fast Complementary Bipolar (XFCB) process, which allows the amplifiers to achieve ultralow noise (4 nV/√Hz; 2.5 fA/√Hz) as well as very high input impedances.

With 1.5 pF of input capacitance, low noise (4 nV/√Hz), low offset voltage (2 mV maximum), and 1050 MHz −3 dB bandwidth, the ADA4817-1/ADA4871-2 are ideal for data acquisition front ends as well as wideband transimpedance applications, such as photodiode preamps.

With a wide supply voltage range from 5 V to 10 V, the ability to operate on either single or dual supplies, the ADA4817-1/ ADA4817-2 are designed to work in a variety of applications including active filtering and ADC driving.

The ADA4817-1 is available in a 3 mm × 3 mm 8-lead LFCSP and the ADA4817-2 is available in a 4 mm × 4 mm 16-lead LFSCP. Both packages feature a low distortion pinout, which improves second harmonic distortion and simplifies the layout of the circuit board. In addition, both packages feature an exposed paddle that provides a low thermal resistance path to the printed circuit board (PCB). This enables more efficient heat transfer and increases reliability. Both products are rated to work over the extended industrial temperature range (−40°C to +105°C).

Applications

  • Photodiode amplifiers
  • Data acquisition front ends
  • Instrumentation
  • Filters
  • ADC drivers
  • CCD output buffers
  • Data Sheet, Rev. 0, 11/2008

    • High speed
      −3 dB bandwidth (G=1, RL=100Ω): 1050 MHz
      Slew rate: 870 V/μs
      0.1% settling time: 9 ns
    • Low input bias current: 2 pA
    • Low input capacitance
      Common-mode capacitance: 1.3 pF
      Differential-mode capacitance: 0.1 pF
    • Low noise
      4 nV/√Hz @ 100 kHz
      2.5 fA/√Hz @ 100 kHz
    • Low distortion
      −90 dBc @ 10 MHz (G=1, RL=1 kΩ)
    • Offset voltage: 2 mV maximum
    • High output current: 40 mA
    • Supply current per amplifier: 19 mA
    • Power-down supply current per amp: 1.5 mA
    • Iq per Amplifier: 21mA
    • # OpAmps per Pkg: 2
    • Operating Temp Range: -40 to +105
    • Packages: CSP
    • -3dB Bandwidth: 1.05GHz
    • Slew Rate: 870V/µs
    • Vos: 2mV
    • Ib: 2pA
    • Input Noise (nV/rtHz): 4nV/rtHz
    • Vcc-Vee Supply (V): 5 to 10

    Pin Configuration Diagram for ADA4817-2

    ADA4817-2 Diagram
    Pin Configuration Diagram for ADA4817-2

    Of Note ...

    For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4817-2 1.05GHz 870V/µs 2mV 2pA 4nV/rtHz 2 -40 to +105
    ADA4817-1 1.05GHz 870V/µs 400µV 2pA 4nV/rtHz 1 -40 to +105
    AD8008 650MHz 1KV/µs 500µV 4µA 2.7nV/rtHz 2 -40 to +85
    AD8002 600MHz 1.2KV/µs 2mV 3µA 2nV/rtHz 2 -40 to +85
    AD8012 350MHz 2.25KV/µs 1mV 3µA 2.5nV/rtHz 2 -40 to +85
    AD8016 380MHz 1KV/µs 1mV 45µA 2.6nV/rtHz 2 -40 to +85
    AD8017 160MHz 1.6KV/µs 1.8mV 160µA 1.9nV/rtHz 2 -40 to +85
    AD8045 1GHz 1.35KV/µs 200µV 2µA 3nV/rtHz 1 -40 to +125
    AD8000 1.58GHz 4.1KV/µs 1mV 5µA 1.6nV/rtHz 1 -40 to +125
    ADA4857-2 750MHz 2.8KV/µs 2mV 2µA 4.4nV/rtHz 2 -40 to +125
    AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.