ADA4004-4:  1.8 nV/√Hz, 36 V Precision Quad Amplifier

The ADA4004-1/ADA4004-2/ADA4004-4 are 1.8 nV/√Hz precision quad amplifiers featuring 40 μV offset, 0.7 μV/°C drift, 12 MHz bandwidth, and low 1.7 mA per amplifier supply current.

The ...More

ADA4004-4:  1.8 nV/√Hz, 36 V Precision Quad Amplifier

Product Description

The ADA4004-1/ADA4004-2/ADA4004-4 are 1.8 nV/√Hz precision quad amplifiers featuring 40 μV offset, 0.7 μV/°C drift, 12 MHz bandwidth, and low 1.7 mA per amplifier supply current.

The ADA4004-1/ADA4004-2/ADA4004-4 are designed on the high performance iPolar™ process, enabling improvements such as reduced noise and power consumption, increased speed and stability, and smaller footprint size. Novel design techniques enable the ADA4004-1/ADA4004-2/ADA4004-4 to achieve 1.8 nV/√Hz voltage noise density and a low 6 Hz 1/f noise corner frequency while consuming just 1.7 mA per amplifier. The small package saves board space, reduces cost, and improves layout flexibility.

Applications for these amplifiers include high precision controls, PLL filters, high performance precision filters, medical and analytical instrumentation, precision power supply controls, ATE, and data acquisition systems. Operation is fully specified from ±5 V to ±15 V from −40°C to +125°C.

The ADA4004-1, ADA4004-2, and ADA4004-4 are members of a growing series of low noise op amps offered by Analog Devices, Inc. (see Table 1).

Applications

  • Precision instrumentation
  • Filter blocks
  • Microphone preamplifiers
  • Industrial control
  • Thermocouples and RTDs
  • Reference buffers
  • Data Sheet, Rev. D, 6/09

    Features

    • Very low voltage noise: 1.8 nV/√Hz
    • Low input bias current: 90 nA maximum
    • Offset voltage: 125 μV maximum
    • High gain: 120 dB
    • Wide bandwidth: 12 MHz
    • ±5 V to ±15 V operation

    Diagram

    ADA4004-4 Pin Configuration Diagram
    ADA4004-4 Pin Configuration Diagram

    Specifications

    -3dB Bandwidth 12MHz
    Slew Rate 2.7V/µs
    Vos 40µV
    Ib 40nA
    Input Noise (nV/rtHz) 1.8nV/rtHz
    Vcc-Vee Supply (V) 10 to 36
    Iq per Amplifier 1.775mA
    # OpAmps per Pkg 4
    Operating Temp Range -40 to +125
    Packages CSP,SOIC

    Explore Other Products

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4004-4 12MHz 2.7V/µs 40µV 40nA 1.8nV/rtHz 4 -40 to +125
    AD8674 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 4 -40 to +125
    AD8618 24MHz 12V/µs 23µV 200fA 6nV/rtHz 4 -40 to +125
    AD8608 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 4 -40 to +125
    AD8599 10MHz 16.8V/µs 10µV 25nA 1.15nV/rtHz 2 -40 to +125
    OP462 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 4 -40 to +125
    AD8664 4MHz 3.5V/µs 50µV 300fA 12nV/rtHz 4 -40 to +125
    AD8643 3.5MHz 3V/µs 50µV 250fA 27.5nV/rtHz 4 -40 to +125
    AD8694 10MHz 5V/µs 400µV 200fA 8nV/rtHz 4 -40 to +125
    ADA4000-4 5MHz 20V/µs 200µV 5pA 16nV/rtHz 4 -40 to +125
    AD8604 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 4 -40 to +125
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices