content here.
content here.

AD8665:  16 V, 4 MHz Rail-to-Rail Output Amplifiers

The AD866x family are single supply, rail-to-rail output amplifiers with low noise performance featuring an extended operating range with supply voltages up to 16 V. They also feature low input bias currents, wide signal bandwidth, and low input voltage and current noise. For lower offset voltage, choose the AD8661/AD8662/AD8664 family.

The combination of low offset, very low input bias ...More

AD8665:  16 V, 4 MHz Rail-to-Rail Output Amplifiers

Product Description

The AD866x family are single supply, rail-to-rail output amplifiers with low noise performance featuring an extended operating range with supply voltages up to 16 V. They also feature low input bias currents, wide signal bandwidth, and low input voltage and current noise. For lower offset voltage, choose the AD8661/AD8662/AD8664 family.

The combination of low offset, very low input bias current, and a wide supply range makes these amplifiers useful in a wide variety of applications usually associated with higher priced JFET amplifiers. Systems using high impedance sensors, such as photodiodes, benefit from the combination of low input bias current, low noise, low offset, and wide bandwidth. The wide operating voltage range matches high performance ADCs and DACs. Audio applications and medical monitoring equipment can take advantage of the high input impedance, low voltage and current noise, wide bandwidth, and the lack of popcorn noise found in many other low input bias current amplifiers. The AD866x family is specified over the extended industrial temperature range (−40°C to +125°C).

Applications

  • Reference Buffers
  • Medical Equipment
  • Physiological measurements
  • Signal filters and conditioning
  • Consumer audio
  • Photodiode amplification
  • ADC driver
  • Level shifting circuits
  • Data Sheet, Rev. A, 10/06

    • Offset voltage: 2.5 mV max
    • Low input bias current: 1 pA max
    • Single-supply operation: 5 V to 16 V
    • Dual-supply operation: ±2.5 V to ±8 V
    • Low noise: 8 nV/√Hz @ 10 kHz
    • Wide bandwidth: 4 MHz
    • Rail-to-rail output
    • Unity-gain stable
    • Lead-free packaging
    • Iq per Amplifier: 1.55mA
    • # OpAmps per Pkg: 1
    • Operating Temp Range: -40 to +125
    • Packages: SOIC,SOT
    • -3dB Bandwidth: 4MHz
    • Slew Rate: 3.5V/µs
    • Vos: 600µV
    • Ib: 0.2pA
    • Input Noise (nV/rtHz): 10nV/rtHz
    • Vcc-Vee Supply (V): 5 to 16

    Pin Configuration for AD8665

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8691 10MHz 5V/µs 400µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8665 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 1 -40 to +125
    AD8615 23MHz 12V/µs 80µV 200fA 7nV/rtHz 1 -40 to +125
    AD8606 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 2 -40 to +125
    AD8692 10MHz 5V/µs 400µV 200fA 8nV/rtHz 2 -40 to +125
    AD8666 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 2 -40 to +125
    AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
    OP184 4.25MHz 4V/µs 175µV 80nA 3.9nV/rtHz 1 -40 to +125
    AD8601 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 1 -40 to +125
    OP162 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 1 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.