AD8663: Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifier
The AD866x are rail-to-rail output amplifiers that use the Analog Devices, Inc., patented DigiTrim® trimming technique to achieve low offset voltage. The AD866x feature an extended operating range ...More
AD8663: Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifier
Product Description
The AD866x are rail-to-rail output amplifiers that use the Analog Devices, Inc., patented DigiTrim® trimming technique to achieve low offset voltage. The AD866x feature an extended operating range with supply voltages up to 16 V. They also feature low input bias current, low input offset voltage, and low current noise.
The combination of low offset, very low input bias current, and a wide supply range makes these amplifiers useful in a wide variety of applications usually associated with higher priced JFET amplifiers. Systems using high impedance sensors, such as photodiodes, benefit from the combination of low input bias current, low noise, low offset, and wide bandwidth.
The ability to operate the device for single (5 V to 16 V) or dual supplies (±2.5 V to ±8 V) supports many applications. The rail-to-rail outputs provide increased dynamic range to drive low frequency data converters. The low bias current drift is well suited for precision I-to-V converters. The combination of precision offset, offset drift, and low noise also make the op amps ideal for gain, dc offset adjust, and active filter in both instrumentation and medical applications. These low power op amps can be used in IR thermometers, pH and ORP instruments, pressure transducer front ends, and other sensor signal conditioning circuits that are used in remote or wireless applications.
The AD8663/AD8667/AD8669 are specified over the extended industrial temperature range of −40°C to +125°C. The single AD8663 is available in a narrow 8-lead SOIC package and a very thin, 8-lead LFCSP. The dual AD8667 is available in a narrow 8-lead SOIC package and an 8-lead MSOP. The quad AD8669 is available in a 14-lead SOIC package.
Applications
Data Sheet, Rev. B, 1/08
- Data Sheet Rev B, 01/2008 (pdf 1207kB)
- (About Data Sheets)
Features
- Low offset voltage: 175 μV maximum @ VSY = 5 V
- Low supply current: 275 μA maximum per amplifier
- Single-supply operation: 5 V to 16 V
- Low noise: 23 nV/√Hz
- Low input bias current: 300 fA
- Unity-gain stable
- Small packages available
3 mm × 3 mm, 8-lead LFCSP
8-lead MSOP - Other packages
8-lead SOIC
14-lead SOIC
14-lead TSSOP
Find more at our Circuits Library.
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8663
Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifier
Pin Configuration Diagram for AD8663
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8663 | 540KHz | 300mV/µs | 30µV | 300fA | 21nV/rtHz | 1 | -40 to +125 |
| AD8661 | 4MHz | 3.5V/µs | 30µV | 300fA | 12nV/rtHz | 1 | -40 to +125 |
| AD8605 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| OP1177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 1 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| AD8675 | 10MHz | 2.5V/µs | 10µV | 500pA | 2.8nV/rtHz | 1 | -40 to +125 |
| AD8671 | 10MHz | 4V/µs | 20µV | 3nA | 2.8nV/rtHz | 1 | -40 to +125 |
| AD8665 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 1 | -40 to +125 |
| OP162 | 15MHz | 13V/µs | 25µV | 260nA | 9.5nV/rtHz | 1 | -40 to +125 |
| AD8691 | 10MHz | 5V/µs | 400µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8601 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 1 | -40 to +125 |
AD8663 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8663ACPZ-R2 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $1.67 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8663ACPZ-REEL | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $1.25 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8663ACPZ-REEL7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $1.25 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8663ARZ | Prodn | 8 ld SOIC | 8 | Ind | $1.17 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8663ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $1.17 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8663ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $1.17 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close