-
Products
- Amplifiers and Comparators
- Analog Microcontrollers
- Analog to Digital Converters
- Audio/Video Products
- Broadband Products
- Clock and Timing
- Digital to Analog Converters
- Embedded Processing and DSP
- Fiber/Optic
- Interface
- MEMS
- Power Management
- References
- RF/IF Components
- Sensors
- Switches/Multiplexers
- Temperature Sensing and Thermal Management
- Other Products
- Analog/HDMI/DVI Interfaces
- Audio A/D Converters
- Audio Amplifiers
- Audio CODECs
- Audio D/A Converters
- Audio Signal Processors
- Camera/Camcorder Analog Front Ends
- Display Driver Electronics
- iMEMS® Microphone
- Lens Driver Components
- Mobile TV Tuners
- Sample Rate Converters
- Video Amps/Buffers/Filters
- Video CODECs
- Video Compression
- Video Decoders
- Video Encoders
OTHERS WAYS
TO FIND PRODUCTSSelection Guides Product Selection Tables - Applications
- Resources & Tools
-
About ADI
- My Analog
The AD8655 is a low noise, precision CMOS amplifier featuring rail-to-rail output. The ability to swing rail-to-rail at the input and output enables designers to buffer ADCs and other wide output swing devices in single-supply systems.
The AD8655 features ADI’s patented DigiTrim® technology to achieve high DC accuracy. The AD8655 is suitable for industrial instrumentation applications where noise and DC performance are critical.
The AD8655 is fully specified over the −40°C to +125°C temperature range. AD8655 is available in 8-lead MSOP and SOIC packages.
Close