AD8506: Dual 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifiers
The AD8506/AD8508 are dual and quad micropower amplifiers featuring rail-to-rail input and output swings while operating from a single 1.8 V to 5 V power supply or from dual ±0.9 V to ±2.5 V power ...More
AD8506: Dual 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifiers
Product Description
The AD8506/AD8508 are dual and quad micropower amplifiers featuring rail-to-rail input and output swings while operating from a single 1.8 V to 5 V power supply or from dual ±0.9 V to ±2.5 V power supplies. Using a new circuit technology, these low cost amplifiers offer zero input crossover distortion (excellent PSRR and CMRR performance) and very low bias current, while operating with a supply current of less than 20 μA per amplifier. This amplifier family offers the lowest noise in its power class.
This combination of features makes the AD8506/AD8508 amplifiers ideal choices for battery-powered applications because they minimize errors due to power supply voltage variations over the lifetime of the battery and maintain high CMRR even for a rail-to-rail input op amp. Remote battery-powered sensors, handheld instrumentation and consumer equipment, hazard detection (for example, smoke, fire, and gas), and patient monitors can benefit from the features of the AD8506/AD8508 amplifiers.
The AD8506/AD8508 are specified for both the industrial temperature range of −40°C to +85°C and the extended industrial temperature range of −40°C to +125°C. The AD8506 dual amplifi-er is available in 8-lead MSOP and 8-ball WLCSP packages. The AD8508 quad amplifier is available in 14-lead TSSOP and 14-ball WLCSP packages. The AD8506/AD8508 are members of a growing series of zero crossover op amps offered by Analog Devices, Inc., including the ADA4505-2/ADA4505-4, which also operates from a single 1.8 V to 5 V supply or from dual ±0.9 V to ±2.5 V power supplies.
ApplicationsData Sheet, Rev. C, 3/09
- Data Sheet Rev C, 03/2009 (pdf 529kB)
- (About Data Sheets)
Features
- PSRR: 100 dB minimum
- CMRR: 105 dB typical
- Very low supply current: 20 μA per amplifier maximum
- 1.8 V to 5 V single-supply or ±0.9 V to ±2.5 V dual-supply operation
- Rail-to-rail input and output
- Low noise: 45 nV/√Hz @ 1 kHz
- 2.5 mV offset voltage maximum
- Very low input bias current: 1 pA typical
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8506
Dual 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifiers
AD8506 Pin Configuration Diagram
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8607 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 2 | -40 to +125 |
| AD8667 | 520KHz | 260mV/µs | 30µV | 300fA | 21nV/rtHz | 2 | -40 to +125 |
| AD8506 | 150KHz | 13mV/µs | 2.5mV | 1pA | 45nV/rtHz | 2 | -40 to +125 |
| AD8617 | 400KHz | 100mV/µs | 400µV | 200fA | 22nV/rtHz | 2 | -40 to +125 |
| AD8642 | 3.5MHz | 3V/µs | 50µV | 250fA | 27.5nV/rtHz | 2 | -40 to +125 |
| AD8662 | 4MHz | 3.5V/µs | 1mV | 300fA | 12nV/rtHz | 2 | -40 to +125 |
| AD8666 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 2 | -40 to +125 |
| AD8602 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 2 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| AD8692 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 2 | -40 to +125 |
| AD8646 | 24MHz | 11V/µs | 600µV | 300fA | 6nV/rtHz | 2 | -40 to +125 |
AD8506 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8506ACBZ-REEL | Prodn | 8 ball WLCSP(1.42x1.42) | 8 | Ind | $0.71 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8506ACBZ-REEL7 | Prodn | 8 ball WLCSP(1.42x1.42) | 8 | Ind | $0.71 | 09/25/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8506ARMZ | Prodn | 8 ld MSOP | 8 | Ind | $0.71 | 07/04/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8506ARMZ-R7 | Pre-Release | 8 ld MSOP | 8 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8506ARMZ-REEL | Prodn | 8 ld MSOP | 8 | Ind | $0.71 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close