content here.
content here.

AD8016:  Full Rate ADSL Line Driver With Powerdown

The AD8016 is a 2nd generation DSL line driver capable of delivering full rate ADSL from the Central Office on a cool 1.5 W total power dissipation. With the addition of a flexible Standby functionality, and packaged in a 20-Lead PSOP, a 24-Lead SOIC, and a 28-Lead TSSOP package, the AD8016 is optimized for DSL line driving at both ends of the line. Novel circuit design and a new ±12 V, high ...More

AD8016:  Full Rate ADSL Line Driver With Powerdown

Product Description

The AD8016 is a 2nd generation DSL line driver capable of delivering full rate ADSL from the Central Office on a cool 1.5 W total power dissipation. With the addition of a flexible Standby functionality, and packaged in a 20-Lead PSOP, a 24-Lead SOIC, and a 28-Lead TSSOP package, the AD8016 is optimized for DSL line driving at both ends of the line. Novel circuit design and a new ±12 V, high speed bipolar process enable each amplifier in the dual AD8016 to deliver 20 V pk-to-pk output voltage and more than 400 mA typical output current.

The combination of a breakthrough in two stage current gain and high speed bipolar process technology means that the AD8016 can deliver low distortion output voltages to within 2 V of the power supply rail, setting the standard in high efficiency.

Two versions of the evaluation board are available for this product and may be ordered using the following product numbers: AD8016ARB-EVAL and AD8016ARP-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

St

TRAINING, TUTORIALS & SEMINARS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • xDSL Line Driver that Features Full ADSL CO (CentralOffice) Performance on ±12 V Supplies
  • Low Power Operation
    ±5 V to ±12 V Voltage Supply
    12.5 mA/Amp (Typ) Total Supply Current
    Power Reduced Keep Alive Current of 4.5 mA/Amp
  • High Output Voltage and Current Drive
    IOUT = 600 mA
    40 V p-p Differential Output Voltage
    RL = 50 Ω,VS = ±12 V
  • Low Single-Tone Distortion
    –75 dBc @ 1 MHz SFDR,
    RL = 100 Ω, VO = 2 V p-p
  • MTPR = –75 dBc, 26 kHz to 1.1 MHz,
    ZLINE = 100 Ω,
    PLINE = 20.4 dBm
  • High Speed
    78 MHz Bandwidth (–3 dB), G = +5
    40 MHz Gain Flatness
    1000 V/µs Slew Rates
  • Iq per Amplifier: 13.2mA
  • # OpAmps per Pkg: 2
  • Operating Temp Range: -40 to +85
  • Packages: SOIC
  • -3dB Bandwidth: 380MHz
  • Slew Rate: 1kV/µs
  • Vos: 1mV
  • Ib: 45µA
  • Input Noise (nV/rtHz): 2.6nV/rtHz
  • Vcc-Vee Supply (V): 6 to 26

Pin Configuration Diagram for AD8016

AD8016 Diagram
Pin Configuration Diagram for AD8016
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8012 350MHz 2.25KV/µs 1mV 3µA 2.5nV/rtHz 2 -40 to +85
AD8016 380MHz 1KV/µs 1mV 45µA 2.6nV/rtHz 2 -40 to +85
AD8003 1.65GHz 3.8KV/µs 700µV 7µA 1.8nV/rtHz 3 -40 to +85
AD8008 650MHz 1KV/µs 500µV 4µA 2.7nV/rtHz 2 -40 to +85
AD8058 325MHz 1.15KV/µs 1mV 500nA 7nV/rtHz 2 -40 to +85
AD8002 600MHz 1.2KV/µs 2mV 3µA 2nV/rtHz 2 -40 to +85
AD8000 1.58GHz 4.1KV/µs 1mV 5µA 1.6nV/rtHz 1 -40 to +125
AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
AD8004 250MHz 3KV/µs 1mV 35µA 1.5nV/rtHz 4 -55 to +125
AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125
AD8007 650MHz 1KV/µs 500µV 4µA 2.7nV/rtHz 1 -40 to +85

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.