content here.
content here.

OP37:  Low Noise, Precision, High Speed Operational Amplifier (A(VCL) >- 5)

The OP-37 provides the same high performance as the OP-27, but the design is optimized for circuits with gains greater than five. This design change increases slew rate to 17V/µsec and gain-bandwidth product to 63MHz.

The OP-37 provides the low offset and drift of the OP-07 plus higher speed and lower noise. Offsets down to 25µV and drift of 0.6µV/°C maximum make the OP-37 ideal for ...More

OP37:  Low Noise, Precision, High Speed Operational Amplifier (A(VCL) >- 5)

Product Description

The OP-37 provides the same high performance as the OP-27, but the design is optimized for circuits with gains greater than five. This design change increases slew rate to 17V/µsec and gain-bandwidth product to 63MHz.

The OP-37 provides the low offset and drift of the OP-07 plus higher speed and lower noise. Offsets down to 25µV and drift of 0.6µV/°C maximum make the OP-37 ideal for precision instrumentation applications. Exceptionally low noise (en=3.5nV/Hz at 10Hz), a low 1/f noise corner frequency of 2.7Hz, and the high gain of 1.8 million, allow accurate high-gain amplification of low-level signals.

The low input bias current of ±10nA and offset current of 7nA are achieved by using a bias-current-cancellation circuit. Over the military temperature range this typically holds IB and IOS to ±20nA and 15nA respectively.

The output stage has good load driving capability. A guaranteed swing of ±10V into 600 Ohm and low output distortion make the OP-37 an excellent choice for professional audio applications.

  • Low Noise, 80 nV p-p (0.1 Hz to 10 Hz)
    3 nV/vHz @ 1 kHz
  • Low Drift, 0.2 µV/°C
  • High Speed, 17 V/µs Slew Rate
    63 MHz Gain Bandwidth
  • Low Input Offset Voltage, 10 µV
  • Excellent CMRR, 126 dB
    (Common-Voltage @ 11 V)
  • High Open-Loop Gain, 1.8 Million
  • Replaces 725, OP-07,
    SE5534 In Gains > 5
  • Available in Die Form
  • Iq per Amplifier: 5.67mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +85
  • Packages: DIP,SOIC
  • -3dB Bandwidth: 12MHz
  • Slew Rate: 17V/µs
  • Vos: 30µV
  • Ib: 15nA
  • Input Noise (nV/rtHz): 3.2nV/rtHz
  • Vcc-Vee Supply (V): 8 to 44

Pin Configuration Diagram for OP37

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP37 12MHz 17V/µs 30µV 15nA 3.2nV/rtHz 1 -40 to +85
AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
ADA4898-1 65MHz 55V/µs 20µV 100nA 900pV/rtHz 1 -40 to +105
AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
OP27 8MHz 2.8V/µs 30µV 15nA 3.2nV/rtHz 1 -55 to +125
AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
AD8510 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 1 -40 to +85
AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
AD711 4MHz 20V/µs 300µV 15pA 16nV/rtHz 1 -40 to +85
AD825 46MHz 140V/µs 1mV 10pA 12nV/rtHz 1 -40 to +85
AD8033 80MHz 80V/µs 1mV 1.5pA 11nV/rtHz 1 -40 to +85

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.