AD8560:  16 V Rail - to - Rail Buffer Amplifier

The AD8560 is a low cost, five-channel, single-supply buffer amplifier with rail-to-rail input and output capability. The AD8560 is optimized for LCD monitor applications. These LCD buffers have high ...More

This product is currently being phased out of production.
Not recommended for new designs.

For assistance in finding alternate products, please use the selection table below.

AD8560:  16 V Rail - to - Rail Buffer Amplifier

Product Description

The AD8560 is a low cost, five-channel, single-supply buffer amplifier with rail-to-rail input and output capability. The AD8560 is optimized for LCD monitor applications. These LCD buffers have high slew rates, a 35 mA continuous output drive, and high capacitive load drive capability. They have wide supply range and offset voltages below 10 mV.

The AD8560 is specified over the –40ºC to +85ºC temperature range. They are available on tape and reel in a 16-lead LFCSP.

Features

  • Single-Supply Operation: 4.5 V to 16 V
  • Dual-Supply Capability from ±2.25 V to ±8 V
  • Input Capability Beyond the Rails
  • Rail-to-Rail Output Swing
  • Continuous Output Current: 35 mA
  • Peak Output Current: 250 mA
  • Offset Voltage: 10 mV Max
  • Slew Rate: 8 V/µs
  • Stable with 1 µF Loads
  • Supply Current

Diagrams

AD8560 Diagram
Functional Block Diagram for AD8560

Specifications

-3dB Bandwidth 8MHz
Slew Rate 8V/µs
Vos 2mV
Ib 80nA
Input Noise (nV/rtHz) 27nV/rtHz
Vcc-Vee Supply (V) 4.5 to 16
Iq per Amplifier (max) 1mA
# OpAmps per Pkg 5
Operating Temp Range -40 to +85
Packages CSP

Explore Other Products

ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump

AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps

Subscribe to New Products Feed More
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8560 8MHz 8V/µs 2mV 80nA 27nV/rtHz 5 -40 to +85
AD8513 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 4 -40 to +85
AD8510 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 1 -40 to +85
AD8512 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 2 -40 to +85
OP271 5MHz 8.5V/µs 75µV 4nA 7.6nV/rtHz 2 -40 to +85
OP37 12MHz 17V/µs 30µV 15nA 3.2nV/rtHz 1 -40 to +85
AD711 4MHz 20V/µs 300µV 15pA 16nV/rtHz 1 -40 to +85
AD823 16MHz 25V/µs 700µV 5pA 16nV/rtHz 2 -40 to +85