AD5751: Industrial I/V Output Driver, Single Supply, 60v Compliance, Programmable Ranges
The AD5751 is a single channel, low-cost, precision, voltage/current output driver with hardware or software programmable output ranges. The software ranges are configured via an SPI/Microwire ...More
This product is not yet released to manufacturing. Please contact the DAC Development Group for sample availability and additional technical information.
AD5751: Industrial I/V Output Driver, Single Supply, 60v Compliance, Programmable Ranges
Product Description
The AD5751 is a single channel, low-cost, precision, voltage/current output driver with hardware or software programmable output ranges. The software ranges are configured via an SPI/Microwire compatible serial interface. The AD5751 targets applications in PLC and industrial process control. The analog input to the AD5751 is provided from a low voltage, single supply digital-to-analog converter and is internally conditioned to provide the desired output current/voltage range.
The output current range is programmable across three current ranges - 4–20mA, 0–20mA or 0–24mA. Voltage output is provided from a separate pin that can be configured to provide 0V to 5V, 0V to 10V and 0-40V output ranges. An over-range of 10% is available on the voltage ranges.
Analog outputs are short and open circuit protected and can drive capacitive loads of 1uF and inductive loads of 0.1H. The device is specified to operate with a power supply range from 12 V to 60 V. Output loop compliance is 0 V to AVDD – 2.5 V.
The flexible serial interface is SPI and MICROWIRE compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications. The interface also features an optional PEC error checking feature using CRC-8 error checking, useful in industrial environments where data communication corruption can occur.
The device also includes a power-on-reset function ensuring that the device powers up in a known state and an asynchronous CLEAR pin which sets the outputs to zero-scale / mid-scale voltage output or the low end of the selected current range.
A HW SELECT pin is used to configure the part for hardware or software mode on power up.
The total output error is typically ±0.1% in both current mode and voltage mode.
Applications
Data Sheet, Rev. PrC, 5/08
- Data Sheet Rev PrA, 05/2008 (pdf 264kB)
- (About Data Sheets)
Features
- Current Output Ranges: 4–20mA, 0–20mA or 0–24mA,
0.1% Total Unadjusted Error (TUE)
5ppm/°C Output Drift
60V MAX IOUT Compliance Voltage - Voltage Output Ranges: 0-5V, 0-10V, 0-40v
- 20% over-range
0.1% Total Unadjusted Error (TUE) - Flexible Serial Digital Interface
- On-Chip Output Fault Detection
- PEC Error Checking
- Asynchronous CLEAR Function
- Power Supply Range
AVDD : = +12V to +60V (MAX) - Output Loop Compliance to AVDD – 2.5 V
- Temperature Range: -40°C to +105°C
- LFCSP Packages
AD8227 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8276 - Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifier
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 4.8V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin, Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 |
| AD629 | High CMV DA | Dual | 5V to 36V | fixed | 500 | - | - | 77dB | 77dB | 15 | $2.84 |
| AD8129 | Low Cost Diff Amp | Single/Dual | 4.5V to 25V | Resistor | 200000 | 10 | - | 94dB | - | - | $1.57 |
| AD8202 | High CMV DA | Single | 3.5V to 12V | fixed | 50 | - | - | 82dB | 82dB | 10 | $1.34 |
| AD8203 | High CMV DA | Single | 3.5V to 12V | fixed | 60 | - | - | 82dB | 82dB | 10 | $1.37 |
| AD8205 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 50 | - | - | 78dB | 78dB | 20 | $1.51 |
| AD8206 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 100 | - | - | 76dB | 76dB | 20 | $1.37 |
| AD8210 | Bi-Directional Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $1.81 |
| AD8211 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $0.81 |
| AD8212 | High CMV Shunt Mon | Single | 7V to 65V | Resistor | 1000 | 1 | 1,000 | 100dB | 100dB | 1.1 | $0.93 |
| AD8213 | Dual High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $2.01 |
| AD8214 | High CMV Threshold Detec | Single | 5V to 65V | Resistor | - | 1 | 100 | 80dB | 80dB | 2.2 | $0.76 |
| AD8215 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 450 | 20 | 20 | 100dB | 100dB | 7 | $1.21 |
| AD8216 | High BW 65 V Diff Amp | Single | 4.5V to 5.5V | fixed | 3000 | 3 | 3 | 80dB | 80dB | 20 | $1.62 |
| AD8220 | R-R JFET IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $2.32 |
| AD8221 | High Performance IA | Dual | 4.6V to 36V | Resistor | 562 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.01 |
| AD8222 | Dual High Performance IA | Dual | - to - | Resistor | 750 | 1 | 10,000 | 80dB | 130dB | 0.25 | $3.63 |
| AD8223 | S.S R-R IA | Single/Dual | 3V to 25V | Pin | 200 | 5 | 1,000 | 70dB | 105dB | 2 | $1.05 |
| AD8224 | Dual JFET R-R IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $4.17 |
| AD8225 | Fixed G=5 IA | Dual | 3.4V to 36V | fixed | 900 | - | - | 86dB | 86dB | 1.5 | $3.29 |
| AD8226 | Wide Supply R-R out IA | Single/Dual | 2.2V to 36V | Resistor | 160 | 1 | 1,000 | 80dB | 105dB | 2 | $1.40 |
| AD8227 | Wide Supply R-R out IA | Single/Dual | 2.2V to 36V | Resistor | 200 | - | - | 100dB | 110dB | 1.5 | $1.38 |
| AD8228 | Precision IA | Dual | 4.6V to 36V | Pin | 650 | 10 | 100 | 100dB | 120dB | 0.5 | $3.03 |
| AD8230 | Zero Drift IA | Single/Dual | 8V to 16V | Resistor | 2 | 2 | 1,000 | - | 110dB | 3 | $2.99 |
| AD8231 | Zero Drift Software Prog | Single | 3V to 6V | Pin, Software | 700 | 1 | 128 | 80dB | 110dB | 0.7 | $1.71 |
| AD8236 | - | Single | 1.8V to 5.5V | Resistor | 9 | - | - | 94dB | 110dB | 4 | $0.99 |
| AD8250 | Software Programmable | Dual | 10V to 34V | Pin, Software | 3000 | 1 | 10 | 80dB | 98dB | 1 | $5.01 |
| AD8251 | Software Programmable | Dual | 10V to 34V | Pin, Software | 2500 | 1 | 8 | 80dB | 98dB | 1.2 | $5.01 |
| AD8253 | Software Programmable | Dual | 10V to 34V | Pin, Software | 10000 | 1 | 1,000 | 80dB | 120dB | 1 | $4.95 |
| AD8270 | Dual Diff Amp | Dual | 5V to 36V | Pin | 10000 | 0.5 | 2 | 70dB | 80dB | 1 | $1.91 |
| AD8271 | - | - | 5V to 36V | - | - | - | - | - | - | - | $1.25 |
| AD8273 | Dual Audio Diff Amp | Dual | 5V to 36V | Pin | 20000 | 0.5 | 2 | 77dB | - | 2 | $1.67 |
| AD8274 | Precision Diff Amp | Dual | 5V to 36V | - | 10000 | 0.5 | 2 | - | - | - | $1.05 |
| AD8275 | Level Shifting ACD Driver | Single | 3.3V to 15V | Resistor | - | - | - | 96dB | 96dB | - | $1.60 |
| AD8276 | - | Single/Dual | 4V to 36V | fixed | - | - | - | 86dB | - | - | $1.00 |
| AD8290 | Sensor Amp | - | 2.6V to 5.5V | fixed | - | 50 | 50 | - | - | 0.75 | $1.52 |
| AD8293G160 | Zero Drift Filter Amp | Single | 1.8V to 5.5V | fixed | 0.5 | 160 | 160 | 94dB | 94dB | 0.7 | $0.99 |
| AD8293G80 | Zero Drift Filter Amp | Single | 1.8V to 5.5V | fixed | 0.5 | 80 | 80 | 94dB | 94dB | 0.7 | $0.99 |
| AD8295 | Precision IA | Dual | 4.6V to 36V | Resistor | 750 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.59 |
| AD8553 | Zero Drift IA | Single | 1.8V to 5.5V | Resistor | 1 | 0.1 | 10,000 | 80dB | 120dB | 0.7 | $1.32 |
| AD8555 | Sensor Amp | Single | 5.5V to 2.7V | Software | n/a | 70 | 1,280 | 80dB | 96dB | 0.5 | $3.12 |
| AD8556 | Sen/Filter Amp | Single | 2.7V to 5.5V | Software | n/a | 70 | 1,280 | 80dB | 94dB | 0.5 | $2.88 |
| AD8557 | Sensor Amp | Single | 2.7V to 5.5V | Software | - | 28 | 1,300 | 75dB | 86dB | - | $2.13 |
| AMP03 | Precision Diff Amp | Dual | 12V to 36V | fixed | 3000 | - | - | 85dB | 85dB | 2 | $2.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
