content here.
content here.

AD5750-1:  Industrial Current/Voltage Output Driver with Programmable Ranges

The AD5750/AD5750-1 are single-channel, low cost, precision voltage/current output drivers with hardware- or software- programmable output ranges. The software ranges are configured via an SPI-/MICROWIRE™-compatible serial interface. The AD5750/AD5750-1 target applications in PLC and industrial process control. The analog input to the AD5750/AD5750-1 is provided from a low voltage, single-supply ...More

AD5750-1:  Industrial Current/Voltage Output Driver with Programmable Ranges

Product Description

The AD5750/AD5750-1 are single-channel, low cost, precision voltage/current output drivers with hardware- or software- programmable output ranges. The software ranges are configured via an SPI-/MICROWIRE™-compatible serial interface. The AD5750/AD5750-1 target applications in PLC and industrial process control. The analog input to the AD5750/AD5750-1 is provided from a low voltage, single-supply digital-to-analog converter (DAC) and is internally conditioned to provide the desired output current/voltage range. Analog input ranges available are 0 V to 2.5 V (AD5750-1) or 0 V to 4.096 V (AD5750).

The output current range is programmable across five current ranges: 4 mA to 20 mA, 0 mA to 20 mA or 0 mA to 24 mA, ±20 mA, and ±24 mA. An overrange of 2% is available on the unipolar current ranges.

Voltage output is provided from a separate pin that can be configured to provide 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V output ranges. An overrange of 20% is available on the voltage ranges.

Analog outputs are short-circuit and open-circuit protected and can drive capacitive loads of 1 μF and inductive loads of 0.1 H.

The device is specified to operate with a power supply range from ±12 V to ±24 V. Output loop compliance is 0 V to AVDD − 2.75 V.

The flexible serial interface is SPI and MICROWIRE compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications. The interface also features an optional PEC error checking feature using CRC-8 error checking, useful in industrial environments where data communication corruption can occur.

The device also includes a power-on reset function, ensuring that the device powers up in a known state (0 V or tristate), and an asynchronous CLEAR pin that sets the outputs to zero scale/midscale voltage output or the low end of the selected current range.

An HW SELECT pin is used to configure the part for hardware or software mode on power-up.

APPLICATIONS
  • Process control
  • Actuator control
  • PLCs
  • Td

    TECHNICAL DOCUMENTATION

    • Current output ranges:
      4 mA to 20 mA, 0 mA to 20 mA or 0 mA to 24 mA, ±20 mA, and ±24 mA
      ±0.03% FSR total unadjusted error (TUE)
      ±5 ppm/°C typical output drift
    • Voltage output ranges:
      0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V, with 20% overrange
      ±0.02% FSR TUE
      ±3 ppm/°C typical output drift
    • Flexible serial digital interface
    • On-chip output fault detection
    • PEC error checking
    • Asynchronous CLEAR function
    • Flexible power-up condition to 0 V or tristate
    • Power supply range
      AVDD: +12 V (± 10%) to +24 V (± 10%)
      AVSS: −12 V (± 10%) to −24 V (± 10%)
    • Output loop compliance to AVDD − 2.75 V
    • Temperature range: −40°C to +105°C
    • 32-lead, 5 mm × 5 mm LFCSP package

    Functional Block Diagram for AD5750-1

    Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
    AD522 Military Dual 10V to 36V Resistor 30 1 1,000 75dB 100dB 4 -
    AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
    AD526 Software Programmable Dual 9V to 33V Digital 350 1 16 - - 3 $6.39
    AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.31
    AD621 Precise Gain Dual 4.6V to 36V Pin 800 10 100 93dB 110dB 0.28 $4.09
    AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
    AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
    AD624 Precision IA Dual 12V to 36V Pin 150 1 1,000 70dB 110dB 0.3 $15.87
    AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
    AD626 Diff Amp Single/Dual 4.8V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
    AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 0.56 $2.56
    AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15 $1.78
    AD629 High CMV DA Dual 5V to 36V fixed 500 1 1 77dB 77dB 15 $2.84
    AD8129 Low Cost Diff Amp Single/Dual 4.5V to 25V Resistor 200000 10 - 94dB - - $1.57
    AD8202 High CMV DA Single 3.5V to 12V fixed 50 - - 82dB 82dB 10 $1.51
    AD8203 High CMV DA Single 3.5V to 12V fixed 60 - - 82dB 82dB 10 $1.37
    AD8205 S.S Diff Amp Single 4.5V to 5.5V fixed 50 - - 78dB 78dB 20 $1.51
    AD8206 S.S Diff Amp Single 4.5V to 5.5V fixed 100 - - 76dB 76dB 20 $1.37
    AD8210 Bi-Directional Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $1.81
    AD8211 High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $0.81
    AD8212 High CMV Shunt Mon Single 7V to 65V Resistor 1000 1 1,000 100dB 100dB 1.1 $0.93
    AD8213 Dual High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $2.01
    AD8214 High CMV Threshold Detec Single 5V to 65V Resistor - 1 100 80dB 80dB 2.2 $0.76
    AD8215 High CMV Shunt Mon Single 4.5V to 5.5V fixed 450 20 20 100dB 100dB 7 $1.21
    AD8216 High BW 65 V Diff Amp Single 4.5V to 5.5V fixed 3000 3 3 80dB 80dB 20 $1.62
    AD8220 R-R JFET IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $2.32
    AD8221 High Performance IA Dual 4.6V to 36V Resistor 562 1 1,000 80dB 130dB 0.25 $2.01
    AD8222 Dual High Performance IA Dual - to - Resistor 750 1 1,000 80dB 130dB 0.25 $3.63
    AD8223 S.S R-R IA Single/Dual 3V to 24V Pin 125 5 1,000 80dB 90dB 0.6 $1.05
    AD8224 Dual JFET R-R IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $4.17
    AD8225 Fixed G=5 IA Dual 3.4V to 36V fixed 900 5 5 86dB 86dB 1.5 $3.29
    AD8226 Wide Supply R-R out IA Single/Dual 2.2V to 36V Resistor 160 1 1,000 80dB 105dB 0.4 $1.40
    AD8227 Wide Supply R-R out IA Single/Dual 2.2V to 36V Resistor 200 5 1,000 90dB 105dB 0.5 $1.38
    AD8228 Precise Gain Dual 4.6V to 36V Pin 650 10 100 100dB 120dB 0.5 $3.03
    AD8230 Zero Drift IA Single/Dual 8V to 16V Resistor 2 2 1,000 110dB 110dB 3 $2.99
    AD8231 Zero Drift Software Prog Single 3V to 6V Digital, Pin, Software 700 1 128 80dB 110dB 0.7 $1.71
    AD8236 Microwpower Single 1.8V to 5.5V Resistor 9 5 200 94dB 110dB 4 $0.99
    AD8250 Software Programmable Dual 10V to 34V Digital, Pin 3000 1 10 80dB 98dB 1 $5.01
    AD8251 Software Programmable Dual 10V to 34V Digital, Pin 2500 1 8 80dB 98dB 1.2 $5.01
    AD8253 Software Programmable Dual 10V to 34V Digital, Pin 4000 1 1,000 80dB 100dB 1 $4.95
    AD8270 Dual Diff Amp Dual 5V to 36V Pin - 0.5 1.2 70dB 80dB 1 $1.91
    AD8271 - - 5V to 36V - - 0.5 1.2 - - - $1.25
    AD8273 Dual Audio Diff Amp Dual 5V to 36V Pin - 0.5 2 77dB - 2 $1.67
    AD8274 Precision Diff Amp Dual 5V to 36V - 10000 0.5 2 - - - $1.05
    AD8275 Level Shifting ACD Driver Single 3.3V to 15V Resistor - - - 96dB 96dB - $1.60
    AD8276 - Single/Dual 2V to 36V fixed - - - 86dB - - $0.95
    AD8277 - - 2V to 36V - - - - - - - $1.60
    AD8278 - - 2V to 36V - - - - - - - $0.95
    AD8290 Sensor Amp Single 2.6V to 5.5V fixed - 50 50 - - 0.75 $1.52
    AD8293G160 Zero Drift Filter Amp Single 1.8V to 5.5V fixed 0.5 160 160 94dB 94dB 0.7 $0.99
    AD8293G80 Zero Drift Filter Amp Single 1.8V to 5.5V fixed 0.5 80 80 94dB 94dB 0.7 $0.99
    AD8295 Precision IA Dual 4.6V to 36V Resistor 750 1 1,000 80dB 130dB 0.25 $2.59
    AD8553 Zero Drift IA Single 1.8V to 5.5V Resistor 1 0.1 10,000 80dB 120dB 0.7 $1.32
    AD8555 Sensor Amp Single 2.7V to 5.5V Digital n/a 70 1,280 80dB 96dB 0.5 $3.12
    AD8556 Sen/Filter Amp Single 4.5V to 5.5V Digital n/a 70 1,280 80dB 94dB 0.5 $2.88
    AD8557 Sensor Amp Single 2.7V to 5.5V Digital - 28 1,300 75dB 96dB - $2.13
    AMP03 Precision Diff Amp Dual 12V to 36V fixed - - - 85dB 85dB 2 $2.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.