AD8555:  Digitally Programmable Sensor Signal Zero-Drift Amplifier

Features

  • Very low offset voltage: 10 uV max over temperature
  • Very low input offset voltage drift: 60 nV/°C max
  • High CMRR: 96 dB
  • Digitally programmable gain (span) and output offset voltage
  • Open and short wire fault detection
  • Low pass filtering
  • Externally programmable output clamp voltage for driving low-voltage ADCs
  • Very wide input and output ranges
  • Single supply operation from 2.7 V to 5.5 V supplies

Diagrams

AD8555 Diagram
Functional Block Diagram for AD8555

Specifications

Single/Dual Supply Single
Voltage Supply (Vmax) +5.5V
Gain Setting Method Software
Gain Range (min to max) 1210
Bandwidth G=10 (kHz typ) n/a
CMRR (dB) 80dB
Vnoise RTI 1-10 Hz µVp-p 0.5µV p-p
Temperature Range -40 to +125
Supply Current (max) 2.5mA
Package SOIC
Vosi (µV) 10µV

Explore Other Products

AD8293G160 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 160

AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

AD8274 - Very Low Distortion, Precision Difference Amplifier

AD8295 - Precision Instrumentation Amplifier with 2 Op Amps & 2 Matched Resistors

Subscribe to New Products Feed More
Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.56
AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15 $1.78