AD8203: High Common-Mode Voltage, Single-Supply Difference Amplifier
The AD8203 is a single-supply difference amplifier for amplifying and low-pass filtering small differential voltages in the presence of a large common-mode voltage (CMV). The input CMV range ...More
AD8203: High Common-Mode Voltage, Single-Supply Difference Amplifier
Product Description
The AD8203 is a single-supply difference amplifier for amplifying and low-pass filtering small differential voltages in the presence of a large common-mode voltage (CMV). The input CMV range extends from -6 V to +30 V at a typical supply voltage of 5 V.
The AD8203 is available in die and packaged form. The MSOP and SOIC packages are specified over a wide temperature range, from -40°C to +125°C, while the die is specified over a wider temperature range, from -40°C to +150°C, making the AD8203 well-suited for use in many automotive platforms.
Features
- High common-mode voltage range -6 V to
+30 V at a 5 V supply voltage - Operating temperature range -40°C to +125°C
- Supply voltage range: 3.5 V to 12 V
- Low-pass filter (1-pole or 2-pole)
- Excellent ac and dc performance
±1 mV voltage offset (8-lead SOIC)
±1 ppm/°C typical gain drift
80 dB CMRR minimum dc to 10 kHz
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8203
High Common-Mode Voltage, Single-Supply Difference Amplifier
Other Diagrams for AD8203
High Common-Mode Voltage, Single-Supply Difference Amplifier
Pin Configuration for AD8203
Functional Block Diagram for AD8203
Specifications
| Single/Dual Supply | Single |
| Voltage Supply (Vmax) | +12V |
| Gain Setting Method | fixed |
| Gain Range (min to max) | 14 |
| Bandwidth G=10 (kHz typ) | 60kHz |
| CMRR (dB) | 82dB |
| Vnoise RTI 1-10 Hz µVp-p | 10µV p-p |
| Temperature Range | -40 to +125 |
| Gain Error (%) max | ±0.3% |
| Supply Current (max) | 0.25mA |
| Package | SOP |
| Vosi (µV) | 1000µV |
AD8293G80 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 80
AD8293G160 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 160
AD8295 - Precision Instrumentation Amplifier with 2 Op Amps & 2 Matched Resistors
AD8274 - Very Low Distortion, Precision Difference Amplifier
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V |