ADA4939-1: Ultralow Distortion Differential ADC Driver
The ADA4939 is a low noise, ultralow distortion, high speed differential amplifier. It is an ideal choice for driving high performance ADCs with resolutions up to 16 bits from dc to 100 MHz. The ...More
ADA4939-1: Ultralow Distortion Differential ADC Driver
Product Description
The ADA4939 is a low noise, ultralow distortion, high speed differential amplifier. It is an ideal choice for driving high performance ADCs with resolutions up to 16 bits from dc to 100 MHz. The output common-mode voltage is user adjustable by means of an internal common-mode feedback loop, allowing the ADA4939 output to match the input of the ADC. The internal feedback loop also provides exceptional output balance as well as suppression of even-order harmonic distortion products.
With the ADA4939, differential gain configurations are easily realized with a simple external feedback network of four resistors that determine the closed-loop gain of the amplifier.
The ADA4939 is fabricated using Analog Devices, Inc., proprietary silicon-germanium (SiGe), complementary bipolar process, enabling it to achieve very low levels of distortion with an input voltage noise of only 2.3 nV/√Hz. The low dc offset and excellent dynamic performance of the ADA4939 make it well suited for a wide variety of data acquisition and signal processing applications.
The ADA4939 is available in a Pb-free, 3 mm × 3 mm 16-lead LFCSP (ADA4939-1, single) or a Pb-free, 4 mm × 4 mm 24-lead LFCSP (ADA4939-2, dual). The pinout has been optimized to facilitate PCB layout and minimize distortion. The ADA4939-1 and the ADA4939-2 are specified to operate over the −40°C to +105°C temperature range; both operate on supplies between 3.3 V and 5 V.
Applications
Data Sheet, Rev. 0, 5/08
- Data Sheet Rev 0, 05/2008 (pdf 622kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 181kB)
Design Tools
ADI Diff Amp Calculator™ Downloadable
This is a stand alone, downloadable version of our popular ADIsimDiffAmp on...
ADA4939 SPICE Macro Model
Features
- Extremely low harmonic distortion
−102 dBc HD2 @ 10 MHz
−83 dBc HD2 @ 70 MHz
−77 dBc HD2 @ 100 MHz
−101 dBc HD3 @ 10 MHz
−97 dBc HD3 @ 70 MHz
−91 dBc HD3 @ 100 MHz - Low input voltage noise: 2.3 nV/√Hz
- High speed
−3 dB bandwidth of 1.4 GHz, G = 2
Slew rate: 6800 V/μs, 25% to 75%
Fast overdrive recovery of <1 ns
- ±0.5 mV typical offset voltage
- Externally adjustable gain
- Stable for differential gains ≥2
- Differential-to-differential or single-ended-to-differential operation
- Adjustable output common-mode voltage
- Single-supply operation: 3.3 V to 5 V
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADA4939-1
Ultralow Distortion Differential ADC Driver
Functional Block Diagram for ADA4939-1
ADA4950-2 - Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
ADL5562 - 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
ADL5561 - 2.9 GHz Ultralow Distortion RF/IF Differential Amplifier
ADA4950-1 - Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
| Part# | -3 dB BW (MHz) | Minimum Gain (Acl) | Voltage Supply (V) | Supply Current | Slew Rate (V/us) | Distortion (2nd) (dBc) | Distortion (3rd) (dBc) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD6630 | 700 | - | +/- 5 | 30mA | 3700 | - | - | 16-Lead SOIC | $4.18 |
| AD8132 | 350 | 1 | +/- 5 | 10.7mA | 1200 | -97 | -100 | 8-Lead MSOP, 8-Lead SOIC | $1.67 |
| AD8137 | 110 | 1 | +/- 6 | 3.6mA | 450 | -85 | -85 | 8-Lead SOIC | $1.10 |
| AD8138 | 320 | 1 | +/- 5 | 20mA | 1500 | -94 | -114 | 8-Lead CSP, 8-Lead SOIC | $3.75 |
| AD8139 | 410 | 1 | 5 to 12 | 24.5mA | 800 | -90 | -105 | 8-Lead CSP, 8-Lead SOIC | $3.75 |
| AD8350 | 900 | - | 4 to 11 | 32mA | 2000 | -67 | -70 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | 2200 | 1 | 3 to 5.5 | 32mA | 13000 | -79 | -81 | 10-Lead uSOIC | $2.68 |
| AD8352 | 2200 | - | 3 to 5.5 | 37mA | 11000 | -81 | -82 | 16-Lead LFCSP | $3.53 |
| ADA4922-1 | 38 | 1 | +/- 12 | 9.4mA | 730 | -116 | -109 | - | $3.63 |
| ADA4927-1 | 2300 | 1 | 4.5 to 11 | 22.1mA | 5000 | -87 | -89 | 16-Lead LFCSP | $3.79 |
| ADA4927-2 | 2300 | 1 | 4.5 to 11 | 22.1mA | 5000 | -87 | -89 | 24-Lead LFCSP | $6.29 |
| ADA4937-1 | 1900 | 1 | 3 to 5.25 | 39.5mA | 6000 | -70 | -84 | 16-Lead LFCSP | $3.79 |
| ADA4937-2 | 1900 | 1 | 3 to 5.25 | 42mA | 6000 | -77 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $5.69 |
| ADA4938-1 | 1000 | 1 | 4.5 to 11 | 40mA | 4700 | -82 | -82 | 16-Lead LFCSP, 24-Lead LFCSP | $3.79 |
| ADA4938-2 | 1000 | 1 | 4.5 to 11 | 36.5mA | 4700 | -82 | -82 | 16-Lead LFCSP, 24-Lead LFCSP | $5.69 |
| ADA4939-1 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -95 | 16-Lead LFCSP | $3.79 |
| ADA4939-2 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -91 | 16-Lead LFCSP | $5.69 |
| ADA4941-1 | 30 | 2 | - | 2.3mA | 22 | -75 | -71 | 8-Lead LFCSP, 8-Lead SOIC | $2.42 |
| ADA4950-1 | 750 | 1 | 3 to 11 | 9.5mA | 2900 | -80 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $2.99 |
| ADA4950-2 | 750 | 1 | 3 to 11 | 9.5mA | 2900 | -80 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $5.29 |
| ADL5561 | 2900 | 6 | 3.3 | 40mA | 0.0098 | -82 | -73 | 16-Lead LFCSP | $3.68 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADA4939-1 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADA4939-1YCPZ-R2 | Prodn | 16 | Ind | $4.09 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart | |
| ADA4939-1YCPZ-R7 | Prodn | 16 | Ind | $3.79 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADA4939-1YCPZ-RL | Prodn | 16 | Ind | $3.79 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
EVAL-ADDIFFAMP: Differential Driver Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
EVAL-ADDIFFRX: Differential Receiver Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFFRX-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFRX-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close