content here.
content here.

AD8211:  High Voltage Current Shunt Monitor

The AD8211 is a high voltage, precision current shunt amplifier. It features a set gain of 20 V/V, with a typical ±0.5% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. Excellent common-mode rejection from −2 V to +65 V is independent of the 5 V supply. The AD8211 performs unidirectional current measurements across a shunt ...More

AD8211:  High Voltage Current Shunt Monitor

Product Description

The AD8211 is a high voltage, precision current shunt amplifier. It features a set gain of 20 V/V, with a typical ±0.5% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. Excellent common-mode rejection from −2 V to +65 V is independent of the 5 V supply. The AD8211 performs unidirectional current measurements across a shunt resistor in a variety of industrial and automotive applications, such as motor control, solenoid control, or battery management.

Special circuitry is devoted to output linearity being maintained throughout the input differential voltage range of 0 mV to 250 mV, regardless of the common-mode voltage present. The AD8211 has an operating temperature range of −40°C to +125°C and is offered in a small 5-lead SOT package.

Applications

  • High-side current sensing
  • Motor controls
    Transmission controls
    Engine management
    Suspension controls
    Vehicle dynamic controls
    DC-to-dc converters

    Data Sheet, Rev. 0, 7/07

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • ±4000 V HBM ESD
    • High common-mode voltage range
      −2 V to +65 V operating
      −3 V to +68 V survival
    • Wide operating temperature range
      5-lead SOT: −40°C to +125°C
    • Buffered output voltage
    • Excellent ac and dc performance
      5 μV/°C typical offset drift
      −13 ppm/°C typical gain drift
      120 dB typical CMRR at dc
    • Single/Dual Supply: Single
    • Gain Setting Method: fixed
    • Gain Range (min to max): 20
    • Bandwidth G=10 (kHz typ): 500kHz
    • CMRR (dB): 120dB
    • Vnoise RTI 1-10 Hz µVp-p : 7µµV p-p
    • Temperature Range: -40 to +125
    • Supply Current : 2mA
    • Package: SOT

    Functional Block Diagram for AD8211

    Part# # Channels Gain Range (min to max) Slew Rate Bandwidth G=10 (kHz typ) Rail-Rail Out Rail-Rail In CMRR (dB) Vcc-Vee Common Mode Range (V) Gain Error (%) max Gain temp co. Vosi (µV) VosiTC (µV/deg C) Input Vnoise THD+N (f=1kHz 10Vpp) (dB) Supply Current Price* (1000-4999)
    AD628 1 100 0.3V/µs 600 No Yes 75 4.5V to 36V +/- 120 +0.1 5ppm/C 1500 3 300nV/rtHz - 1.6mA $1.78
    AD629 1 1 2.1V/µs 500 No Yes 90 5V to 36V +/- 270 +0.03 10ppm/C 500 3 550nV/rtHz - 1mA $2.84
    AD8270 2 1.2 30V/µs - Yes Yes 76 5V to 36V -Vs-0.4 to +Vs+0.4 +0.05 10ppm/C 1000 2 38nV/rtHz 110 2.5mA $1.91
    AD8271 1 1.2 30V/µs - Yes Yes 80 5V to 36V -Vs-0.4 to +Vs+0.4 +0.02 2ppm/C 600 2 38nV/rtHz 110 2.6mA $1.25
    AD8273 2 2 20V/µs - No Yes 77 5V to 36V 3(-Vs)+4.5 to 3(Vs)-4.5 +0.03 2ppm/C 700 3 26nV/rtHz 112 2.5mA $1.67
    AD8274 1 2 20V/µs 10000 No Yes 77 5V to 36V 3(-Vs)+4.5 to 3(Vs)-4.5 +0.03 2ppm/C 700 3 26nV/rtHz 112 2.6mA $1.05
    AD8275 1 0.2 25V/µs - Yes Yes 86 3.3V to 15V +/-12 +0.024 1ppm/C 500 2.5 40nV/rtHz 106 2.3mA $1.60
    AD8277 2 1 1.1V/µs - Yes Yes 86 2V to 36V 2(-Vs)-0.2 to 2(Vs)-3 +0.02 1ppm/C 200 0.5 65nV/rtHz - 0.4mA $1.60
    AD8278 1 2 1.4V/µs - Yes Yes 80 2V to 36V 3(-Vs)-0.3 to 3(Vs)-4.5 +0.02 1ppm/C 100 0.3 47nV/rtHz - 0.2mA $0.95
    AMP03 1 1 9.5V/µs - No Yes 85 12V to 36V +/- 20 +0.008 - 400 - 90nV/rtHz - 2.5mA $2.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.