content here.
content here.

AD8206:  Single-Supply 42V System Difference Amplifier

The AD8206 is a single-supply difference amplifier for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from -2 V to +65 V. The typical single-supply voltage is 5 V.

The AD8206 is offered in die and packaged form. The operating temperature range for the die is 25°C higher (up to 150°C) than the ...More

AD8206:  Single-Supply 42V System Difference Amplifier

Product Description

The AD8206 is a single-supply difference amplifier for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from -2 V to +65 V. The typical single-supply voltage is 5 V.

The AD8206 is offered in die and packaged form. The operating temperature range for the die is 25°C higher (up to 150°C) than the packaged part to enable the user to apply the AD8206 in high temperature applications.

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Ideal for current shunt applications
  • High common-mode voltage range
    -2 V to +65 V operating
    -5 V to +68 V survival
  • Gain = 20
  • Wide operating temperature range
    Die: -40°C to +150°C
    8-lead SOIC: -40°C to +125°C
  • Adjustable offset
  • Available in SOIC and die form
  • EXCELLENT AC AND DC PERFORMANCE
    15 µV/°C offset drift
    30 ppm/°C gain drift
    80 dB CMRR dc to 20 kHz
  • Single/Dual Supply: Single
  • Voltage Supply (Vmax) : +5.5V
  • Gain Setting Method: fixed
  • Gain Range (min to max): 20
  • Bandwidth G=10 (kHz typ): 100kHz
  • CMRR (dB): 76dB
  • Vnoise RTI 1-10 Hz µVp-p : 20µV p-p
  • Temperature Range: -40 to +125
  • Supply Current : 2mA
  • Package: Die,SOIC
  • Vosi (µV): 2000µV

Functional Block Diagram for AD8206

Part# # Channels Gain Range (min to max) Slew Rate Bandwidth G=10 (kHz typ) Rail-Rail Out Rail-Rail In CMRR (dB) Vcc-Vee Common Mode Range (V) Gain Error (%) max Gain temp co. Vosi (µV) VosiTC (µV/deg C) Input Vnoise THD+N (f=1kHz 10Vpp) (dB) Supply Current Price* (1000-4999)
AD628 1 100 0.3V/µs 600 No Yes 75 4.5V to 36V +/- 120 +0.1 5ppm/C 1500 3 300nV/rtHz - 1.6mA $1.78
AD629 1 1 2.1V/µs 500 No Yes 90 5V to 36V +/- 270 +0.03 10ppm/C 500 3 550nV/rtHz - 1mA $2.84
AD8270 2 1.2 30V/µs - Yes Yes 76 5V to 36V -Vs-0.4 to +Vs+0.4 +0.05 10ppm/C 1000 2 38nV/rtHz 110 2.5mA $1.91
AD8271 1 1.2 30V/µs - Yes Yes 80 5V to 36V -Vs-0.4 to +Vs+0.4 +0.02 2ppm/C 600 2 38nV/rtHz 110 2.6mA $1.25
AD8273 2 2 20V/µs - No Yes 77 5V to 36V 3(-Vs)+4.5 to 3(Vs)-4.5 +0.03 2ppm/C 700 3 26nV/rtHz 112 2.5mA $1.67
AD8274 1 2 20V/µs 10000 No Yes 77 5V to 36V 3(-Vs)+4.5 to 3(Vs)-4.5 +0.03 2ppm/C 700 3 26nV/rtHz 112 2.6mA $1.05
AD8275 1 0.2 25V/µs - Yes Yes 86 3.3V to 15V +/-12 +0.024 1ppm/C 500 2.5 40nV/rtHz 106 2.3mA $1.60
AD8277 2 1 1.1V/µs - Yes Yes 86 2V to 36V 2(-Vs)-0.2 to 2(Vs)-3 +0.02 1ppm/C 200 0.5 65nV/rtHz - 0.4mA $1.60
AD8278 1 2 1.4V/µs - Yes Yes 80 2V to 36V 3(-Vs)-0.3 to 3(Vs)-4.5 +0.02 1ppm/C 100 0.3 47nV/rtHz - 0.2mA $0.95
AMP03 1 1 9.5V/µs - No Yes 85 12V to 36V +/- 20 +0.008 - 400 - 90nV/rtHz - 2.5mA $2.81

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.