content here.
content here.

AD790:  Fast, Precision Comparator

The AD790 is a fast (45 ns), precise voltage comparator, with a number of features that make it exceptionally versatile and easy to use. The AD790 may operate from either a single +5 V supply or a dual ±15 V supply. In the single-supply mode, the AD790's inputs maybe referred to ground, a feature not found in other comparators. In the dual-supply mode it has the unique ability of ...More

AD790:  Fast, Precision Comparator

Product Description

The AD790 is a fast (45 ns), precise voltage comparator, with a number of features that make it exceptionally versatile and easy to use. The AD790 may operate from either a single +5 V supply or a dual ±15 V supply. In the single-supply mode, the AD790's inputs maybe referred to ground, a feature not found in other comparators. In the dual-supply mode it has the unique ability of handling a maximum differential voltage of 15 V across its input terminals, easing their interfacing to large amplitude and dynamic signals.

The device is fabricated using Analog Devices' Complementary Bipolar (CB) process - which gives the AD790's combination of fast response time and outstanding input voltage resolution (1mV max). To preserve its speed and accuracy, the AD790 incorporates a "low glitch" output stage that does not exhibit the large current spikes normally found in TTL or CMOS output stages. Its controlled switching reduces power supply disturbances that can feed back to the input and cause undesired oscillations. The AD790 also has a latching function which makes it suitable for applications requiring synchronous operation.

The AD790 is available in five performance grades. The AD790J and the AD790K are rated over the commercial temperature range of 0°C to 70°C. The AD790a and AD790B are rated over the industrial temperature range of -40°C to +85°C. The AD790S is rated over the military temperature range of -55°C to +125°C and is available to MIL-STD-883B, Rev. C.

  • 45 ns max Propagation Delay
  • Single 5 V or Dual ±15 V Supply Operation
  • CMOS or TTL Compatible Output
  • 250 µV max Input Offset Voltage
  • 500 µV max Input Hysteresis Voltage
  • 15 V max Differential Input Voltage
  • Onboard Latch
  • 60 mW Power Dissipation
  • Available in 8-Pin Plastic and Hermetic Cerdip Packages
  • Available in Tape and Reel in Accordance with EIA-481A Standard
  • Logic Output: TTL/CMOS
  • # Per Pkg: 1
  • Prop Delay (ns)typ: 45ns
  • Voltage Supply (V): +/-15
  • Package: 8-Lead DIP,8-Lead SOIC
  • Latch Enable Pin: X

Pin Configuration for AD790

Circuits from the Lab

Find more at our Circuits Library.

Part# Prop Delay (ns)typ # Per Pkg Total Power (mW) Voltage Supply (V) No of Supplies Input Range (V) Logic Output Adjustable Hysteresis Min Pulse Width
ADCMP567 0.25 2 520 5, -5.2 2 -2 to 3V PECL - 200ps
ADCMP566 0.25 2 450 5, -5.2 2 -2 to 3V ECL - 200ps
AD790 45 1 250 +/-15 3 -Vs to Vs -2V TTL/CMOS Fixed -
AD8465 1.5 1 42 2.5 to 5.5 2 -0.2 to Vcc+0.2V LVDS X 1ns
AD8561 7 1 65 +/- 5 2 -5.0V to +3.0V Diff/TTL - -
AD8564 8 4 150 +/- 5 2 -5.0V to +3.0V TTL/CMOS - -
AD8611 5.5 1 50 3 to 5 1 0 to 3V Diff/TTL - -
AD8612 5.5 2 100 3 to 5 1 0 to 3V Diff/TTL - -
AD96685 6 1 120 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
AD96687 6 2 240 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
ADCMP551 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
ADCMP552 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL X 700ps
ADCMP553 0.75 1 30 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
ADCMP561 0.75 2 160 5, -5.2 2 -2 to 3V PECL - 700ps
ADCMP562 0.75 2 160 5, -5.2 2 -2 to 3V PECL X 700ps
ADCMP563 0.75 2 120 5, -5.2 2 -2 to 3V ECL - 700ps
ADCMP564 0.75 2 120 5, -5.2 2 -2 to 3V ECL X 700ps
ADCMP572 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V CML X 80ps
ADCMP573 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V PECL X 80ps
ADCMP580 0.15 1 240 5, -5.2 2 -2 to 3V CML X 80ps
ADCMP581 0.15 1 240 5, -5.2 2 -2 to 3V ECL X 80ps
ADCMP582 0.15 1 240 5, -5.2 2 -2 to 3V PECL X 80ps
ADCMP600 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 3ns
ADCMP601 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
ADCMP602 3 1 6 2.5 to 5.5 2 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
ADCMP603 3 1 6 2.5 to 5.5 3 -0.5 to Vcc+0.5V TTL/CMOS X 3ns
ADCMP604 1.5 1 42 2.5 to 5.5 1 -0.2 to Vcc+0.2V LVDS - 1ns
ADCMP605 1.5 1 42 2.5 to 5.5 2 -0.2 to Vcc+0.2V LVDS X 1ns
ADCMP606 1 1 62 2.5 to 5.5 1 -0.2 to Vcc+0.2V CML - 600ps
ADCMP607 1 1 62 2.5 to 5.5 2 -0.2 to Vcc+0.2V CML X 600ps
ADCMP608 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 35ns
ADCMP609 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 35ns
CMP401 23 4 110 +/- 5 2 -5.0V to +4.0V TTL/CMOS - -
ADCMP565 0.3 2 435 5, -5.2 2 -2 to 3V ECL - 200ps

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.