ADCMP581:  Ultrafast SiGe Voltage Comparator (Featuring Reduced Swing NECL Output Drivers)

The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage comparators fabricated on the Analog Devices, Inc. proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP580 features CML output ...More

ADCMP581:  Ultrafast SiGe Voltage Comparator (Featuring Reduced Swing NECL Output Drivers)

Product Description

The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage comparators fabricated on the Analog Devices, Inc. proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP580 features CML output drivers, the ADCMP581 features reduced swing ECL (negative ECL) output drivers, and the ADCMP582 features reduced swing PECL (positive ECL) output drivers.

All three comparators offer 180 ps propagation delay and 100 ps minimum pulse width for 10 Gbps operation with 200 fs random jitter (RJ). Overdrive and slew rate dispersion are typically less than 15 ps.

The ±5 V power supplies enable a wide −2 V to +3 V input range with logic levels referenced to the CML/NECL/PECL outputs. The inputs have 50 Ω on-chip termination resistors with the optional capability to be left open (on an individual pin basis) for applications requiring high impedance input.

The CML output stage is designed to directly drive 400 mV into 50 Ω transmission lines terminated to ground. The NECL output stages are designed to directly drive 400 mV into 50 Ω terminated to −2 V. The PECL output stages are designed to directly drive 400 mV into 50 Ω terminated to VCCO − 2 V. High speed latch and programmable hysteresis are also provided. The differential latch input controls are also 50 Ω terminated to an independent VTT pin to interface to either CML or ECL or to PECL logic.

The ADCMP580/ADCMP581/ADCMP582 are available in a 16-lead LFCSP_VQ.

Applications

  • Automatic test equipment (ATE)
  • High speed instrumentation
  • Pulse spectroscopy
  • Medical imaging and diagnostics
  • High speed line receivers
  • Threshold detection
  • Peak and zero-crossing detectors
  • High speed trigger circuitry
  • Clock and data signal restoration
  • Data Sheet, Rev. A, 8/07

    Features

    • 180 ps propagation delay
    • 25 ps overdrive and slew rate dispersion
    • 8 GHz equivalent input rise time bandwidth
    • 100 ps minimum pulse width
    • 37 ps typical output rise/fall
    • 10 ps deterministic jitter (DJ)
    • 200 fs random jitter (RJ)
    • −2 V to +3 V input range with +5 V/−5 V supplies
    • On-chip terminations at both input pins
    • Resistor-programmable hysteresis
    • Differential latch control
    • Power supply rejection > 70 dB

    Diagrams

    ADCMP581 Diagram
    Functional Block Diagram for ADCMP581

    Specifications

    Logic Output ECL
    # Per Pkg 1
    Prop Delay (ns)typ 0.15ns
    Voltage Supply (V) 5, -5.2
    Supply Current (max) 34mA
    Min Pulse Width 80ps
    Package 16-Lead LFCSP
    Output Rise/Fall Time 35 ps
    Latch Enable Pin X
    Jitter 200 fs

    Explore Other Products

    Part# Prop Delay (ns)typ # Per Pkg Total Power (mW) Voltage Supply (V) No of Supplies Input Range (V) Logic Output Adjustable Hysteresis Min Pulse Width
    AD790 45 1 250 +/-15 3 -Vs to Vs -2V TTL/CMOS Fixed -
    AD8561 7 1 65 +/- 5 2 -5.0V to +3.0V Diff/TTL - -
    AD8564 8 4 150 +/- 5 2 -5.0V to +3.0V TTL/CMOS - -
    AD8611 5.5 1 50 3 to 5 1 0 to 3V Diff/TTL - -
    AD8612 5.5 2 100 3 to 5 1 0 to 3V Diff/TTL - -
    AD96685 6 1 120 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
    AD96687 6 2 240 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
    ADCMP551 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
    ADCMP552 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL X 700ps
    ADCMP553 0.75 1 30 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
    ADCMP561 0.75 2 160 5, -5.2 2 -2 to 3V PECL - 700ps
    ADCMP562 0.75 2 160 5, -5.2 2 -2 to 3V PECL X 700ps
    ADCMP563 0.75 2 120 5, -5.2 2 -2 to 3V ECL - 700ps
    ADCMP564 0.75 2 120 5, -5.2 2 -2 to 3V ECL X 700ps
    ADCMP572 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V CML X 80ps
    ADCMP573 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V PECL X 80ps
    ADCMP580 0.15 1 240 5, -5.2 2 -2 to 3V CML X 80ps
    ADCMP581 0.15 1 240 5, -5.2 2 -2 to 3V ECL X 80ps
    ADCMP582 0.15 1 240 5, -5.2 2 -2 to 3V PECL X 80ps
    ADCMP600 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 3ns
    ADCMP601 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
    ADCMP602 3 1 6 2.5 to 5.5 2 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
    ADCMP603 3 1 6 2.5 to 5.5 3 -0.5 to Vcc+0.5V TTL/CMOS X 3ns
    ADCMP604 1.5 1 42 2.5 to 5.5 1 -0.2 to Vcc+0.2V LVDS - 1ns
    ADCMP605 1.5 1 42 2.5 to 5.5 2 -0.2 to Vcc+0.2V LVDS X 1ns
    ADCMP606 1 1 62 2.5 to 5.5 1 -0.2 to Vcc+0.2V CML - 600ps
    ADCMP607 1 1 62 2.5 to 5.5 2 -0.2 to Vcc+0.2V CML X 600ps
    ADCMP608 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 35ns
    ADCMP609 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 35ns
    CMP401 23 4 110 +/- 5 2 -5.0V to +4.0V TTL/CMOS - -
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices