Add to Signal Chain Designer

OP262:  15 MHz Rail-to-Rail Operational Dual Op Amp

Product Details


The OP162 (single), OP262 (dual), and OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision and low power operation. With their incredibly low offset voltage of 45 µV (typical) and low noise, they are perfectly suited for precision filter applications and instrumentation. The low supply current of 500 µA (typical) is critical for portable or densely packed designs. In addition, the rail-to-rail output swing provides greater dynamic range and control than standard video amplifiers.

These products operate from single supplies as low as 2.7 V to dual supplies of ±6 V. The fast settling times and wide output swings recommend them for buffers to sampling A/D converters. The output drive of 30 mA (sink and source) is needed for many audio and display applications; more output current can be supplied for limited durations. The OPx62 family is specified over the extended industrial temperature range (–40°C to +125°C). The single OP162 amplifiers are available in 8-lead SOIC package. The dual OP262 amplifiers are available in 8 lead SOIC and TSSOP packages. The quad OP462 amplifiers are available in 14-lead, narrow-body SOIC and TSSOP packages.

The OP262-EP support defense and aerospace applications. (AQEC)

FEATURES and BENEFITS

  • Wide Bandwidth: 15 MHz
  • Low Offset Voltage: 325 µV max
  • Low Noise: 9.5 nV/√Hz @ 1 kHz
  • Single-Supply Operation: +2.7 V to +12 V
  • Rail-to-Rail Output Swing
  • Low TCVOS: 1 µV/°C typ
  • High Slew Rate: 13 V/µs
  • See data sheet for additional features

OP262-EP Supports defense and aerospace applications (AQEC)

  • Download OP262-EP Data Sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • See data sheet for additional features
  • V62/12639 DSCC Drawing number

Pin Configuration Diagram for OP262

Documentation

Title Content Type File Type
OP162/OP262/OP462: 15 MHz Rail-to-Rail Operational Amplifiers Data Sheet  (Rev H, 04/2013) (pdf, 949 kB) Data Sheets PDF
OP262-EP: 15 MHz, Rail-to-Rail, Dual Operational Amplifier (Rev 0, 07/2010) (pdf, 233 kB) Data Sheets PDF
OP262-DSCC: Microcircuit, Linear, 15 MHz, Rail-to-Rail, Dual Operational Amplifier, Monolithic Silicon Military Data Sheet (Rev A, 10/2012) (pdf) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
AN-106: A Collection of Amp Applications  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Application Notes PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Application Notes PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OP262 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP262 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP262DRUZ-REEL Status: Production 8 ld TSSOP 8 Ind Reel, 2500 - $1.50 Y  Material Info PCN Purchase
OP262GS Status: Last Time Buy 8 ld SOIC 8 Ind Tube, 98 $2.71 $2.57 N  Material Info PDN Purchase
OP262GS-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 - $2.57 N  Material Info PDN Purchase
OP262GS-REEL7 Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 1000 - $2.57 N  Material Info PDN Purchase
OP262GSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.40 $2.27 Y  Material Info Notify Me Purchase
OP262GSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.27 Y  Material Info Notify Me Purchase
OP262GSZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.27 Y  Material Info Notify Me Purchase
OP262HRU-REEL Status: Last Time Buy 8 ld TSSOP 8 Ind Reel, 2500 $3.23 $2.91 N  Material Info PCN/PDN Purchase
OP262HRUZ Status: Production TSSOP 4.4 MM 8 Ind Tube, 96 $2.86 $2.58 Y  Material Info PCN Purchase
OP262HRUZ-REEL Status: Production 8 ld TSSOP 8 Ind Reel, 2500 - $2.58 Y  Material Info PCN Purchase
OP262TRZ-EP Status: Production SOIC 150 MIL 8 Mil Tube, 98 $4.70 $4.46 Y  Material Info Notify Me Purchase
OP262TRZ-EP-R7 Status: Production SOIC 150 MIL 8 Mil Reel, 1000 - $4.46 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-2CPZ Status: Production Dual CP-8 lead LFCSP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close