Add to Signal Chain Designer

ADD8704:  16 V Quad Operational Amplifier

Product Details

The ADD8704 is a single-supply quad operational amplifier that has been optimized for today’s low cost TFT LCD notebook and monitor panels. Output channels A and D swing to the rail for use as end-point gamma references. Output channels B and C provide high continuous and peak current drive for use as VCOM or repair amplifiers; they can also be used as midpoint gamma references. All four amplifiers have excellent transient response and have high slew rate and capacitive load drive capability. The ADD8704 is specified over the –40°C to +85°C temperature range and is available in either a 14-lead TSSOP or a 16-lead LFCSP package for thin, portable applications.

Applications

  • TFT LCD Monitor Panels
  • TFT LCD Notebook Panels
  • Communications Equipment
  • Portable Instrumentation
  • Electronic Games

FEATURES and BENEFITS

  • Single-supply Operation: 4.5 V to 16.5 V
  • Upper/Lower Buffers Swing to VDD/GND
  • Continuous Output Current: 35 mA
  • VCOM Peak Output Current: 250 mA
  • Offset Voltage: 15 mV
  • Slew Rate: 6 V/µs
  • Unity Gain Stable with Large Capacitive Loads
  • Supply Current: 700 µA per Amplifier
  • Drop-in Replacement for EL5420

Functional Block Diagram for ADD8704

Documentation

Title Content Type File Type
ADD8704: 16 V Quad Operational Amplifier Data Sheet (Rev 0, 10/2003) (pdf, 546 kB) Data Sheets PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADD8704 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADD8704ACPZ-REEL7 Status: Obsolete 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 Ind Reel, 1500 - $0.73 Y  Material Info PDN Purchase
ADD8704ARUZ Status: Obsolete 14 ld TSSOP 14 Ind Tube, 96 - - Y  Material Info Notify Me Contact ADI
ADD8704ARUZ-REEL Status: Obsolete 14 ld TSSOP 14 Ind Reel, 2500 - $0.77 Y  Material Info PCN/PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close