Add to Signal Chain Designer

ADA4858-3:  Single-Supply, High Speed, Triple Op Amp with Charge Pump

Product Details

The ADA4858-3 (triple) is a single-supply, high speed current feedback amplifier with an integrated charge pump that eliminates the need for negative supplies to output negative voltages or output a 0 V level for video applications. The 600 MHz, −3 dB bandwidth and 600 V/μs slew rate make this amplifier well suited for many high speed applications. In addition, its 0.1 dB flatness out to 85 MHz at G = 2, along with its differential gain and phase errors of 0.01% and 0.02° into a 150 Ω load, make it well suited for professional and consumer video applications.

This triple operational amplifier is designed to operate on supply voltages of 3.3 V to 5 V, using only 42 mA of total quiescent current, including the charge pump. To further reduce the power consumption, it is equipped with a power-down feature that lowers the total supply current to as low as 2.5 mA when the amplifier is not being used. Even in power-down mode, the charge pump can be used to power external components. The maximum output current for external use is 50 mA at −3 V. The amplifier also has a wide input common-mode voltage range that extends from 1.8 V below ground to 1.2 V below the positive rail at a 5 V supply.

The ADA4858-3 is available in a 16-lead LFCSP, and it is designed to work over the extended industrial temperature range of −40°C to +105°C.

Applications

  • Professional video
  • Consumer video
  • Imaging
  • Active filters
  • Data Sheet, Rev. A, 05/09

    FEATURES and BENEFITS

    • Integrated charge pump
      Supply range: 3 V to 5.5 V
      Output range: −3.3 V to −1.8 V
      50 mA maximum output current for external use at −3 V
    • High speed amplifiers
      −3 dB bandwidth: 600 MHz
      Slew rate: 600 V/μs
      0.1 dB flatness: 85 MHz
      0.1% settling time: 18 ns
    • Low power
      Total quiescent current: 42 mA
      Power-down feature
    • High input common-mode voltage range
      −1.8 V to +3.8 V at +5 V supply
    • Current feedback architecture
    • Differential gain error: 0.01%
    • Differential phase error: 0.02°
    • Available in 16-lead LFCSP

    ADA4858-3 Pin Configuration Diagram

    Documentation

    Title Content Type File Type
    ADA4858-3: Single-Supply, High Speed, Triple Op Amp with Charge Pump Data Sheet (Rev B, 11/2012) (pdf, 462 kB) Data Sheets PDF
    MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
    MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
    MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
    MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
    A Stress-Free Method for Choosing High-Speed Op Amps
    A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
    Webcasts WEBCAST
    UG-140: Universal Evaluation Board for Triple, High Speed Op Amps with Charge Pump Offered in 16-Lead, 4 mm × 4 mm LFCSP Packages  (pdf, 283 kB) User Guides PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
    ADIsim Design/Simulation Tools HTML
    ADA4858 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADA4858-3 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4858-3ACPZ-R2 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 250 $1.99 $1.99 Y  Material Info Notify Me Purchase
    ADA4858-3ACPZ-R7 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 1500 - $1.69 Y  Material Info Notify Me Purchase Sample
    ADA4858-3ACPZ-RL Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 5000 - $1.69 Y  Material Info Notify Me Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADA4858-3 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4858-3ACPZ-R7 Status: Production 16-Lead LFCSP - Yes -
    ADA4858-3ACP-EBZ Status: Production 16-lead LFCSP Bare Evaluation Board $18.25 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close