Add to Signal Chain Designer

ADA4853-3:  Low Power, Rail-to-Rail Output, Video Op Amp with Ultralow Power

Product Details


The ADA4853-1/ADA4853-2/ADA4853-3 are low power, low cost, high speed, rail-to-rail output op amps with ultralow power disables that are ideal for portable consumer electronics. Despite their low price, the ADA4853-1/ADA4853-2/ADA4853-3 provide excellent overall performance and versatility. The 100 MHz, −3 dB bandwidth, and 120 V/μs slew rate make these amplifiers well-suited for many general-purpose, high speed applications.

The ADA4853-1/ADA4853-2/ADA4853-3 voltage feedback op amps are designed to operate at supply voltages as low as 2.65 V and up to 5 V using only 1.4 mA of supply current per amplifier. To further reduce power consumption, the amplifiers are equipped with a power-down mode that lowers the supply current to less than 1.5 μA maximum, making them ideal in battery-powered applications.

The ADA4853-1/ADA4853-2/ADA4853-3 provide users with a true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 1.2 V of the positive rail. On the output, the amplifiers can swing within 200 mV of either supply rail.

With their combination of low price, excellent differential gain (0.2%), differential phase (0.10°), and 0.5 dB flatness out to 22 MHz, these amplifiers are ideal for video applications.

The ADA4853-1 is available in a 6-lead SC70, the ADA4853-2 is available in a 16-lead LFCSP_VQ, and the ADA4853-3 is available in both a 16-lead LFCSP_VQ and a 14-lead TSSOP. The ADA4853-1 temperature range is −40°C to +85°C, while the ADA4853-2/ADA4853-3 temperature range is −40°C to +105°C.

Applications

  • Portable multimedia players
  • Video cameras
  • Digital still cameras
  • Consumer video
  • Clock buffer
  • Data Sheet, Rev. C, 10/07

    FEATURES and BENEFITS

    • Ultralow power-down current: 0.1 μA
    • Low quiescent current: 1.4 mA/amplifier
    • Ideal for standard definition video
    • High speed
      100 MHz, −3 dB bandwidth
      120 V/μs slew rate
    • 0.5 dB flatness: 22 MHz
    • Differential gain: 0.20%
    • Differential phase: 0.10°
    • Single-supply operation
    • Rail-to-rail output
      Output swings to within 200 mV of either rail
    • Low voltage offset: 1 mV
    • Wide supply range: 2.65 V to 5 V

    Documentation

    Title Content Type File Type
    ADA4853-1/ADA4853-2/ADA4853-3: Low Power, Rail-to-Rail Output, Video Op Amps with Ultralow Power Data Sheet (Rev F, 01/2011) (pdf, 486 kB) Data Sheets PDF
    AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
    AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
    So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
    Application Notes PDF
    AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
    Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
    Application Notes PDF
    MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
    MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
    MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
    MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
    MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
    MT-052: Op Amp Noise Figure: Don't Be Misled  (pdf, 60 kB) Tutorials PDF
    MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
    MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
    MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
    MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
    MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
    MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
    A Stress-Free Method for Choosing High-Speed Op Amps
    A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
    Webcasts WEBCAST
    UG-025: Evaluation Board User Guide  (pdf, 437 kB) User Guides PDF
    UG-026: Evaluation Board User Guide  (pdf, 265 kB) User Guides PDF
    Low-Cost Video Multiplexing Using High-Speed Amplifiers Analog Dialogue HTML
    High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
    Video Amplifier Products (April 2007)  (pdf, 4117 kB) Overview PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.
    Utilities and Conversions HTML
    Power Dissipation vs Die Temp
    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
    Utilities and Conversions HTML
    ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
    ADIsim Design/Simulation Tools HTML
    OpAmp Stability
    An applet for demonstrating stability effects in opamp buffers.
    Design Calculators HTML
    ADA4853 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADA4853-3 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4853-3WYCPZ-R7 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 1500 - - Y  Material Info PCN Purchase Sample
    ADA4853-3YCPZ-R2 Status: Production 16 ld LFCSP (3x3mm, 1.50mm exposed pad) 16 Ind Reel, 250 $2.12 $2.12 Y  Material Info PCN Purchase
    ADA4853-3YCPZ-R7 Status: Production 16 ld LFCSP (3x3mm, 1.50mm exposed pad) 16 Ind Reel, 1500 - $1.19 Y  Material Info PCN Purchase Sample
    ADA4853-3YCPZ-RL Status: Production 16 ld LFCSP (3x3mm, 1.50mm exposed pad) 16 Ind Reel, 5000 - $1.19 Y  Material Info PCN Purchase
    ADA4853-3YRUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $1.48 $1.19 Y  Material Info PCN Purchase
    ADA4853-3YRUZ-R7 Status: Production 14 ld TSSOP 14 Ind Reel, 1000 - $1.19 Y  Material Info PCN Purchase
    ADA4853-3YRUZ-RL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $1.19 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADA4853-3 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4853-3YCP-EBZ Status: Production 16-Lead LFCSP Bare Evaluation Board $18.25 Yes -
    ADA4853-3YCPZ-R7 Status: Production 16-Lead LFCSP - Yes -
    ADA4853-3YRU-EBZ Status: Production 14-Lead TSSOP Bare Evaluation Board $18.25 Yes -
    ADA4853-3YRUZ Status: Production 14-Lead TSSOP $2.14 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices

    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close