AD8622:  Dual, Low Power, Low Noise, Low Bias Current, Precision Rail-to-Rail Output Op Amp

Product Status:   Recommended for New Designs 

The AD8622 is a dual, precision rail-to-rail output operational amplifier with a low supply current of only 350 μA maximum over temperature and supply voltages. It also offers ultralow offset, drift, and voltage noise combined with very low input bias current over the full operating temperature range.

With typical offset voltage of only 10 μV, offset drift of 0.5 μV/°C, and noise of only ...More

AD8622:  Dual, Low Power, Low Noise, Low Bias Current, Precision Rail-to-Rail Output Op Amp

Product Description

The AD8622 is a dual, precision rail-to-rail output operational amplifier with a low supply current of only 350 μA maximum over temperature and supply voltages. It also offers ultralow offset, drift, and voltage noise combined with very low input bias current over the full operating temperature range.

With typical offset voltage of only 10 μV, offset drift of 0.5 μV/°C, and noise of only 0.2 μV p-p (0.1 Hz to 10 Hz), it is perfectly suited for applications where large error sources cannot be tolerated. Many systems can take advantage of the low noise, dc precision, and rail-to-rail output swing provided by the AD8622 to maximize the signal-to-noise ratio and dynamic range for low power operation. The AD8622 is specified for the extended industrial temperature range of −40°C to +125°C and is available in lead-free SOIC and MSOP packages.


Applications

  • Portable precision instrumentation
  • Laser diode control loops
  • Medical Instrumentation
  • Strain gage amplifiers
  • Thermocouple amplifiers
      • Very low offset voltage 125 μV maximum
      • Supply current: 215 μA/amp typical
      • Input bias current: 200 pA maximum
      • Low input offset voltage drift: 1.2 μV/°C maximum
      • Very low voltage noise: 11 nV/√Hz
      • Operating temperature: −40°C to +125°C
      • Rail-to-rail output swing
      • Unity gain stable
      • ±2.5 V to ±15 V operation

    AD8622 Pin Diagram

    Products Used in This Circuit
    • AD629: High Common-Mode Voltage, Difference Amplifier
    • AD7170: 12-Bit Low Power Σ−Δ ADC
    • AD8475: Precision, Selectable Gain, Fully Differential Funnel Amp
    • AD8622: Dual, Low Power, Low Noise, Low Bias Current, Precision Rail-to-Rail Output Op Amp
    • ADR435: Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
    • ADUM5402: Quad-Channel Isolators with Integrated DC/DC Converter
    More
    Circuit Design Assistance:
    • Design & Integration Files
    Circuit Benefits and Features:
    • Optimized low pass active filter for 10 Hz
    • Low noise precision Butterworth sallen key topology
    • Very small PCB
    Products Used in This Circuit
    • AD8622: Dual, Low Power, Low Noise, Low Bias Current, Precision Rail-to-Rail Output Op Amp
    • ADA4062-2: Tiny, Low Power JFET-Input Op Amp

    Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration to help solve today's analog, mixed-signal, and RF design challenges.

    Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

    AD8622 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8622ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.57 $1.96 Y  Material Info PCN Purchase Sample
    AD8622ARMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.96 Y  Material Info PCN Purchase
    AD8622ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.96 Y  Material Info PCN Purchase
    AD8622ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.57 $1.96 Y  Material Info PCN Purchase Sample
    AD8622ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.96 Y  Material Info PCN Purchase
    AD8622ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.96 Y  Material Info PCN Purchase

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Packing, Qty
    Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN/PDN
    This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

    Check Inventory/Purchase/Sample
    The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
    The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    PRAOPAMP Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
    EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    content here.
    content here.