Add to Signal Chain Designer

AD8614:  18 V Operational Amplifier (Single)

Product Details

The AD8614 (single) and AD8644 (quad) are single-supply, 5.5 MHz bandwidth, rail-to-rail amplifiers optimized for LCD monitor applications.

They are processed using the Analog Devices, Inc. high voltage, extra fast complementary bipolar (HV XFCB) process. This proprietary process includes trench-isolated transistors that lower internal parasitic capacitance, which improves gain bandwidth, phase margin, and capacitive load drive. The low supply current of 800 μA (typical) per amplifier is critical for portable or densely packed designs. In addition, the rail-to-rail output swing provides greater dynamic range and control than standard video amplifiers provide.

These products operate from supplies of 5 V to as high as 18 V. The unique combination of an output drive of 70 mA, high slew rates, and high capacitive drive capability makes the AD8614/AD8644 an ideal choice for LCD applications.

The AD8614 and AD8644 are specified over the temperature range of –20°C to +85°C. They are available in 5-lead SOT-23, 14-lead TSSOP, and 14-lead SOIC surface-mount packages in tape and reel.

Applications
  • LCD gamma and VCOM drivers
  • Modems
  • Portable instrumentation
  • Direct access arrangement

FEATURES and BENEFITS

  • Unity-gain bandwidth: 5.5 MHz
  • Low voltage offset: 1.0 mV
  • Slew rate: 7.5 V/μs
  • Single-supply operation: 5 V to 18 V
  • High output current: 70 mA
  • Low supply current: 800 μA/amplifier
  • Stable with large capacitive loads
  • Rail-to-rail inputs and outputs

Pin Configuration Diagram for AD8614

Documentation

Title Content Type File Type
AD8614/AD8644: Single and Quad 18 V Operational Amplifiers Data Sheet (Rev B, 09/2007) (pdf, 332 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8614/AD8644 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8614 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8614ART-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 - $1.97 N  Material Info Notify Me Purchase
AD8614ART-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $1.42 N  Material Info PCN Purchase
AD8614ARTZ-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $1.15 Y  Material Info PCN Purchase
AD8614ARTZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $1.33 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close