Add to Signal Chain Designer

AD8024:  Quad 350 MHz 24 V Amplifier

Product Details

The AD8024 is a low settling time, high-speed, high output voltage quad current feedback operational amplifier. Manufactured on ADI’s proprietary XFHV high-speed bipolar process, the AD8024 is capable of driving to within 1.3 V of its 24 V supply rail. Each amplifier has high-output current capability and can drive high capacitive loads.

FEATURES and BENEFITS

  • Quad High-Speed Current Feedback Amplifier with Disable
    -3dB Bandwidth 350MHz @ G = +1
    Slew Rate 2400 V/µs, VS = ±12V
  • Drives High Capacitive Loads
    Settling Time to 0.1% in 35 ns; 300 pF Load, 6 V Step
    Settling Time to 0.1% in 18 ns; 5 pF Load, 2 V Step
  • Low Power
    Operates on +5 V to ±12 V (24 V)
    4mA/Amplifier Supply Current
  • Excellent Video Specs (RL = 150 O, G = +2)
    Gain Flatness 0.1dB to 70MHz
    0.04% Differential Gain
    0.09° Differential Phase
  • Crosstalk -58dB @ 5MHz
  • THD -72dBc @ 5MHz
  • Outstanding DC Accuracy
    VOFFSET is 2mV (Typ)
    IBIAS is 3 µA (Max)

Functional Block Diagram for AD8024

Documentation

Title Content Type File Type
AD8024: Quad 350 MHz 24 V Amplifier Data Sheet  (Rev C, 03/2001) (pdf, 165 kB) Data Sheets PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
AD8024 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8024 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8024ARZ Status: Production 16 ld SOIC 16 Ind Tube, 48 $4.49 $4.32 Y  Material Info PCN Purchase Sample
AD8024ARZ-REEL7 Status: Production 16 ld SOIC 16 Ind Reel, 1000 - $4.32 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close