Add to Signal Chain Designer

AD8023:  High Current Output, Triple Video Amplifier

Product Details

The AD8023 is a high current output drive, high voltage output drive, triple video amplifier. Each amplifier has 70 mA of output current and is optimized for driving large capacitive loads. The amplifiers are current feedback amplifiers and feature gain flatness of 0.1 dB to 10 MHz while offering differential gain and phase error of 0.06% and 0.02°.

The AD8023 uses maximum supply current of 10.0 mA per amplifier and runs on ±2.5 V to ±7.5 V power supply. The outputs of each amplifier swing to within one volt of either supply rail to easily accommodate video signals. The AD8023 is unique among current feedback op amps by virtue of its large capacitive load drive with a small series resistor, while still achieving rapid settling time. For instance, it can settle to 0.1% in 35 ns while driving 300 pF capacitance.

The bandwidth of 250 MHz along with a 1200 V/µs slew rate make the AD8023 useful in high speed applications requiring a single +5 V or dual power supplies up to ±7.5 V. Furthermore, the AD8023 contains a high speed disable function for each amplifier in order to power down the amplifier or high impedance the output. This can then be used in video multi-plexing applications. The AD8023 is available in the industrial temperature range of -40°C to +85°C.

FEATURES and BENEFITS

  • Drives 13 V Output
  • Drives Unlimited Capacitive Load
  • High Current Output Drive: 70 mA
  • Excellent Video Specifications (RL = 150 Ω)
    Gain Flatness 0.1 dB to 10 MHz
    0.06% Differential Gain Error
    0.02° Differential Phase Error
  • Power
    Operates on ±2.5 V to ±7.5 V Supply
    10.0 mA/Amplifier Max Power Supply Current
  • High Speed
    250 MHz Unity Gain Bandwidth (3 dB)
    1200 V/µs Slew Rate
    Fast Settling Time of 35 ns (0.1%)
  • High Speed Disable Function
    Turn-Off Time 30 ns
  • Easy to Use
    200 mA Short Circuit Current
    Output Swing to 1 V of Rails

Pin Configuration Diagram for AD8023

AD8023 Diagram
Pin Configuration Diagram for AD8023

Documentation

Title Content Type File Type
AD8023: High Current Output, Triple Video Amplifier Data Sheet  (Rev A, 03/2000) (pdf, 553 kB) Data Sheets PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-114: Universal Evaluation Board for Triple, High Speed Op Amps Offered in 14-Lead SOIC Packages  (pdf, 148 kB) User Guides PDF
Low-Cost Video Multiplexing Using High-Speed Amplifiers Analog Dialogue HTML
Current Feedback Amplifiers Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8023 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8023 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8023ACHIPS Status: Production CHIPS OR DIE 0 Ind Tray, 100 - - Y  Material Info Notify Me Contact ADI
AD8023ARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $5.75 $5.20 Y  Material Info PCN Purchase
AD8023ARZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $5.20 Y  Material Info PCN Purchase
AD8023ARZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 750 $5.75 $5.20 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8023 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8023AR-EBZ Status: Production 8-lead SOIC Evaluation Board $18.26 Yes -
AD8023ARZ Status: Production SOIC 150 MIL $9.01 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close