Add to Signal Chain Designer

AD8016:  Full Rate ADSL Line Driver With Powerdown

Product Details

The AD8016 is a 2nd generation DSL line driver capable of delivering full rate ADSL from the Central Office on a cool 1.5 W total power dissipation.

With the addition of a flexible Standby functionality, and packaged in a 20-Lead PSOP, a 24-Lead SOIC, and a 28-Lead TSSOP package, the AD8016 is optimized for DSL line driving at both ends of the line. Novel circuit design and a new ±12 V, high speed bipolar process enable each amplifier in the dual AD8016 to deliver 20 V pk-to-pk output voltage and more than 400 mA typical output current.

The combination of a breakthrough in two stage current gain and high speed bipolar process technology means that the AD8016 can deliver low distortion output voltages to within 2 V of the power supply rail, setting the standard in high efficiency.

Two versions of the evaluation board are available for this product and may be ordered using the following product numbers: AD8016ARB-EVAL and AD8016ARP-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

FEATURES and BENEFITS

  • xDSL Line Driver that Features Full ADSL CO (CentralOffice) Performance on ±12 V Supplies
  • Low Power Operation
    ±5 V to ±12 V Voltage Supply
    12.5 mA/Amp (Typ) Total Supply Current
    Power Reduced Keep Alive Current of 4.5 mA/Amp
  • High Output Voltage and Current Drive
    IOUT = 600 mA
    40 V p-p Differential Output Voltage
    RL = 50 Ω,VS = ±12 V
  • Low Single-Tone Distortion
    –75 dBc @ 1 MHz SFDR,
    RL = 100 Ω, VO = 2 V p-p
  • MTPR = –75 dBc, 26 kHz to 1.1 MHz,
    ZLINE = 100 Ω,
    PLINE = 20.4 dBm
  • High Speed
    78 MHz Bandwidth (–3 dB), G = +5
    40 MHz Gain Flatness
    1000 V/µs Slew Rates

Pin Configuration Diagram for AD8016

Documentation

Title Content Type File Type
AD8016: Low Power, High Output Current xDSL Line Driver Data Sheet  (Rev C, 03/2012) (pdf, 374 kB) Data Sheets PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
Current Feedback Amplifiers Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8016 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8016 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8016ARBZ Status: Production 24 ld SOIC_W_BAT 24 Ind Tube, 31 $4.62 $4.57 Y  Material Info PCN Purchase
AD8016ARBZ-REEL Status: Production 24 ld SOIC_W_BAT 24 Ind Reel, 1000 - $4.57 Y  Material Info PCN Purchase
AD8016AREZ Status: Production TSSOP W/ THERMAL PAD 28 Ind Tube, 50 $4.62 $4.57 Y  Material Info Notify Me Purchase
AD8016AREZ-REEL Status: Production TSSOP W/ THERMAL PAD 28 Ind Reel, 2500 - $4.57 Y  Material Info Notify Me Purchase
AD8016AREZ-REEL7 Status: Production TSSOP W/ THERMAL PAD 28 Ind Reel, 1000 - $4.57 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8016 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8016ARBZ Status: Production 24-Lead SOIC $4.74 Yes -
AD8016AREZ Status: Production 28-Lead TSSOP $4.74 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close