Add to Signal Chain Designer

AD712:  Precision, Low Cost, High Speed, BiFET Dual Op Amp

Product Details


Newer Alternatives:
  • ADA4000-2 with improved noise, speed and precision at lower quiescent power consumption in narrow 8-lead SOIC and MSOP packages.

The AD712 is a high speed, precision monolithic operational amplifier offering high performance at very modest prices. Its very low offset voltage and offset voltage drift are the results of advanced laser wafer trimming technology. These performance benefits allow the user to easily upgrade existing designs that use older precision BiFETs and, in many cases, bipolar op amps.

The superior ac and dc performance of this op amp makes it suitable for active filter applications. With a slew rate of 16 V/µs and a settling time of 1 µs to ±0.01%, the AD712 is ideal as a buffer for 12-bit D/A and A/D Converters and as a high-speed integrator. The settling time is unmatched by any similar IC amplifier.

The combination of excellent noise performance and low input current also make the AD712 useful for photo diode preamps. Common-mode rejection of 88 dB and open loop gain of 400 V/mV ensure 12-bit performance even in high-speed unity gain buffer circuits.

The AD712 is pinned out in a standard op amp configuration and is available in seven performance grades. The AD712J and AD712K are rated over the commercial temperature range of 0°C to +70°C. The AD712A, AD712B and AD712C are rated over the industrial temperature range of -40°C to +85°C. The AD712S and AD712T are rated over the military temperature range of -55°C to +125°C and are available processed to MIL-STD- 883B, Rev. C. Extended reliability PLUS screening is available, specified over the commercial and industrial temperature ranges. PLUS screening includes 168-hour burn-in, as well as other environmental and physical tests.

The AD712 is available in an 8-pin plastic mini-DIP, SOIC, cerdip, TO-99 metal can, or in chip form.

AD712-EP Supports defense and aerospace applications (AQEC standard)

FEATURES and BENEFITS

  • AC PERFORMANCE
    Settles to ±0.01% in 1.0 µs
    16 V/µs Min Slew Rate (AD712J)
    3 MHz Min Unity Gain Bandwidth (AD712J)
  • DC PERFORMANCE
    0.30 mV Max Offset Voltage: (AD712C)
    5 µV/°C max Drift: (AD712C)
    200 V/mV min Open-Loop Gain (AD712K)
    4 µV p-p Max Noise, 0.1 Hz to 10 Hz (AD712C)
    Surface Mount Available in Tape and Reel in Accordance with EIA-481A Standard
  • Enhanced Replacement for LF412
  • MIL-STD-883B Parts Available
    Single Version Available: AD711
    Quad Version: AD713
    Available in Plastic Mini-DIP, Plastic SOIC, and Hermetic CERDIP

AD712-EP Supports defense and aerospace applications (AQEC standard)

  • Download AD712-EP Data Sheet (pdf)
  • Military temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/11603 DSCC Drawing Number

Pin Diagram

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD712 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD712AQ Status: Production 8 ld CerDIP 8 Ind Tube, 48 $9.02 $8.59 N  Material Info PCN Purchase
AD712JNZ Status: Production 8 ld PDIP 8 Comm. Tube, 50 $1.99 $1.69 Y  Material Info PCN Purchase
AD712JR Status: Last Time Buy 8 ld SOIC 8 Comm. Tube, 98 $2.25 $1.92 N  Material Info PDN Purchase
AD712JR-REEL Status: Last Time Buy 8 ld SOIC 8 Comm. Reel, 2500 - $1.92 N  Material Info PDN Purchase
AD712JR-REEL7 Status: Last Time Buy 8 ld SOIC 8 Comm. Reel, 750 $2.25 $1.92 N  Material Info PDN Purchase
AD712JRZ Status: Production 8 ld SOIC 8 Comm. Tube, 98 $1.99 $1.69 Y  Material Info Notify Me Purchase
AD712JRZ-REEL Status: Production 8 ld SOIC 8 Comm. Reel, 2500 - $1.69 Y  Material Info Notify Me Purchase
AD712JRZ-REEL7 Status: Production 8 ld SOIC 8 Comm. Reel, 750 $1.99 $1.69 Y  Material Info Notify Me Purchase
AD712KNZ Status: Production 8 ld PDIP 8 Comm. Tube, 50 $3.98 $3.58 Y  Material Info PCN Purchase
AD712KRZ Status: Production 8 ld SOIC 8 Comm. Tube, 98 $3.80 $3.43 Y  Material Info Notify Me Purchase
AD712KRZ-REEL Status: Production 8 ld SOIC 8 Comm. Reel, 2500 - $3.43 Y  Material Info Notify Me Purchase
AD712KRZ-REEL7 Status: Production 8 ld SOIC 8 Comm. Reel, 750 $3.80 $3.43 Y  Material Info Notify Me Purchase
AD712SQ/883B Status: Production 8 ld CerDIP 8 Mil Tube, 48 $29.49 $28.01 N  Material Info PCN Purchase
AD712TRZ-EP Status: Production 8 ld SOIC 8 Mil Tube, 98 $3.90 $3.32 Y  Material Info Notify Me Purchase
AD712TRZ-EP-R7 Status: Production 8 ld SOIC 8 Mil Reel, 1000 - $3.32 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-2CPZ Status: Production Dual CP-8 lead LFCSP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close