AD549

PRODUCTION

Ultralow Input-Bias Current Operational Amplifier

Viewing:

Overview

  • Ultralow input bias current
    • 60 fA maximum (AD549L)
    • 100 fA maximum (AD549K)
    • 250 fA maximum (AD549J)
  • Input bias current guaranteed over the common-mode voltage range
  • Low offset voltage
    • 0.50 mV maximum (AD549K)
    • 1.00 mV maximum (AD549J)
  • Low offset drift
    • 15 µV/°C maximum (AD549K)
    • 20 µV/°C maximum (AD549J)
  • Low power
    • 700 µA maximum supply current
  • Low input voltage noise
    • 4 µV (typ) p-p over 0.1 Hz to 10 Hz
  • MIL-STD-883B parts available
AD549
Ultralow Input-Bias Current Operational Amplifier
AD549-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4530-1 RECOMMENDED FOR NEW DESIGNS Femtoampere Input Bias Current Electrometer Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD549

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed